StarTech.com

1 Port PCI Express PCIe Gigabit NIC Server Adapter Network Card - Low Profile

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI Express slot

Product ID: ST1000SPEX2L

  • A single 10/100/1000Mbps compatible RJ45 Ethernet port
  • Gigabit detection and Link/Activity LED indicators
  • Fully Compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3x and IEEE 802.3ab standards
View More
  • Supports IEEE 802.1Q VLAN tagging, IEEE 802.1P Layer 2 Priority Encoding and IEEE 802.3x Full Duplex Flow Control
  • Jumbo frame support
  • Full and half duplex support
  • Supports Wake-on-LAN function
  • Crossover Detection & Auto-Correction (Auto MDI/MDI-X)
$ 22.044,00 CLP exc VAT
$ 26.232,36 CLP inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Low Profile (SP bracket incl.)
Chipset ID Realtek - RTL8111H
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3x, IEEE 802.3ab
Interface RJ45 (Gigabit Ethernet)
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 1000 Mbps
Supported Protocols CSMA/CD
Connector(s)
Connector Type(s) 1 - PCI Express x1
External Ports 1 - RJ-45
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.9
Linux 2.4.x to 4.11.x LTS Versions Only
Special Notes / Requirements
System and Cable Requirements Available PCI Express expansion card slot
Indicators
LED Indicators 1 - Gigabit Detect (Yellow)
1 - Link/Activity (Green)
Environmental
Humidity 10% ~ 90% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature 0°C to 100°C (32°F to 212°F)
Physical Characteristics
Product Height 1.9 in [4.9 cm]
Product Length 2.8 in [70 mm]
Product Width 0.7 in [18 mm]
Weight of Product 1 oz [27 g]
Packaging Information
Package Height 1.2 in [31 mm]
Package Length 5.7 in [14.4 cm]
Package Width 6.8 in [17.3 cm]
Shipping (Package) Weight 4.4 oz [125 g]
What's in the Box
Included in Package 1 - Gigabit Ethernet PCI Express Card
1 - Standard Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.9
Linux 2.4.x to 4.11.x LTS Versions Only

Certifications

Related Products

1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile
ST1000SPEX2
1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI Express slot

$ 22.044,00 exc VAT
$ 26.232,36 inc VAT
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card
ST1000BT32
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI slot

$ 13.854,00 exc VAT
$ 16.486,26 inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter
USB31000S
USB 3.0 to Gigabit Ethernet NIC Network Adapter

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

$ 20.784,00 exc VAT
$ 24.732,96 inc VAT

Accessories