StarTech.com

USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - Black

Add a Gigabit Ethernet port and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

Product ID: USB31000SPTB

  • Gigabit Ethernet port through a USB 3.0 / 2.0 connection
  • Integrated USB 3.0 pass-through port
  • IEEE 802.3, 802.3u and 802.3ab (10BASE-T, 100BASE-TX, and 1000BASE-T) compatible
View More
  • Crossover Detection & Auto-Correction (Auto MDIX)
  • IEEE 802.1Q VLAN Tagging support
  • Up to 4K Jumbo Frame support
  • Supports Checksum Offload (IPv4, IPv6, TCP, UDP) and Large Send Offload
  • Compact, lightweight design for maximum portability
$ 29.604,00 CLP exc VAT
$ 35.228,76 CLP inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID ASIX - AX88179
VIA/VLI - VL811
Industry Standards IEEE802.3i, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3az
Interface RJ45 (Gigabit Ethernet)
Ports 1
USB Pass-Through Yes
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 4K max.
Max Distance 100 m / 330 ft
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet - Full-Duplex)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-A (9 pin) USB 3.0 Male
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15 - VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only
ChromeOS 55+
Special Notes / Requirements
System and Cable Requirements Available USB Port
Indicators
LED Indicators 1 - 10/100 Link/Activity (Green)
1 - Gigabit Link/Activity (Amber)
Power
Power Source USB-Powered
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 6.1 in [155 mm]
Color Black
Form Factor Attached Cable
Material Plastic
Product Height 0.7 in [1.7 cm]
Product Length 5 in [12.6 cm]
Product Width 1.4 in [35 mm]
Weight of Product 1.6 oz [44 g]
Packaging Information
Package Height 1.2 in [30 mm]
Package Length 5.7 in [14.5 cm]
Package Width 6.8 in [17.2 cm]
Shipping (Package) Weight 4.7 oz [132 g]
What's in the Box
Included in Package 1 - USB 3.0 Network Adapter
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15 - VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only
ChromeOS 55+

Certifications

Related Products

USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - White
USB31000SPTW
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - White

Add a Gigabit Ethernet port and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

$ 28.974,00 exc VAT
$ 34.479,06 inc VAT
USB 3.0 to Dual Port Gigabit Ethernet Adapter NIC w/ USB Port
USB32000SPT
USB 3.0 to Dual Port Gigabit Ethernet Adapter NIC w/ USB Port

Add two Gigabit Ethernet ports and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

$ 47.244,00 exc VAT
$ 56.220,36 inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps
USB31000NDS
USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

$ 20.154,00 exc VAT
$ 23.983,26 inc VAT

Accessories