StarTech.com

16 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables

A complete 16-port USB KVM kit, including all necessary cables and accessories

Product ID: SV1631DUSBUK

  • Package includes 16x 6ft USB KVM cables
  • USB Keyboard and Mouse combo supported on 1 USB connection
  • OSD security option allows selected KVM ports to be password-protected from unauthorized use
View More
  • Auto-scan function automatically switches between connected PCs sequentially
  • Cascade configuration expands system capability
  • Hotkey functions allow easy computer access
  • Identifies and selects computers by the names assigned
  • Plug-and-play system configuration
$ 409.494,00 CLP exc VAT
$ 487.297,86 CLP inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain Yes
KVM Ports 16
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable Yes
Performance
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 1920 x 1440@60Hz (1920 x 1200@60Hz - Wide Screen)
Maximum Cascaded Computers 136
Maximum Number of Users 1
MTBF 158000 hours
On-Screen Display Yes
Port Selection Support Push Button, Hotkeys, and OSD (On Screen Display)
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 16 - VGA (15 pin, High Density D-Sub) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Green - Power
16 - Green - PC Online
16 - Red - PC Selected
Power
Center Tip Polarity Positive
Input Voltage 100 - 240 AC
Output Current 1A
Output Voltage 9V DC
Power Consumption (In Watts) 9
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 5°C to 40°C (41°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Depth 7.5 in [190 mm]
Product Height 1.8 in [4.5 cm]
Product Width 17.3 in [44 cm]
Weight of Product 5.3 lb [2.4 kg]
Packaging Information
Package Height 4.7 in [12 cm]
Package Length 23.3 in [59.3 cm]
Package Width 10.4 in [26.3 cm]
Shipping (Package) Weight 13.4 lb [6.1 kg]
What's in the Box
Included in Package 1 - 16-port USB KVM switch
2 - mounting brackets
16 - 6ft 2-in-1 USB VGA KVM cables
1 - screw kit
4 - foot pads
1 - universal power adapter (NA/EU/UK/AU)
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

8 Port 1U Rackmount DVI USB KVM Switch
SV831DVIU
8 Port 1U Rackmount DVI USB KVM Switch

Control up to 8 USB computers with DVI or HDMI® video, from one keyboard, mouse and monitor

$ 496.434,00 exc VAT
$ 590.756,46 inc VAT
8 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables
SV831DUSBUK
8 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables

A complete 8-port USB KVM kit, including all necessary cables and accessories

$ 261.444,00 exc VAT
$ 311.118,36 inc VAT

Accessories