StarTech.com

4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub

Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between 4 multimedia computers

Product ID: SV431DDVDUA

  • Direct channel selection and operation using front panel push-button or keyboard hotkeys
  • Supports a maximum digital resolution of 1920 x 1200 and analog of 1920 x 1440; Recommended resolution is 1920 x 1200
  • OS independent (no drivers or software required)
View More
  • Independent or simultaneous audio switching
  • Full support for plug-n-play peripherals
  • Rugged, all-metal chassis for use in harsh environments
  • Status LED display for easy port status monitoring
  • USB style keyboard and mouse, plus two other USB 2.0 peripherals can be shared between up to two computers
  • Tone indicator for computer switching
  • Selectable time intervals for auto scan
  • Rear function key to adjust video strength
  • HDCP compliant
  • Support DDC2B emulation and EDID pass through, which allows the display adapter to recognize and auto configure screens to match the display capabilities
  • Supports Dual Monitor/Flat Panel Displays [1 x DVI + 1 x VGA]
$ 204.114,00 CLP exc VAT
$ 242.895,66 CLP inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 2
PC Interface USB
PC Video Type DVI+VGA
Rack-Mountable Optional
Performance
DVI Support Yes - Single Link
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 1920 x 1400
Maximum Digital Resolutions 1920 x 1200
Maximum Number of Users 1
MTBF 140000 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Connector(s)
Console Interface(s) 1 - DVI-I (29 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 4 - 3.5 mm Mini-Jack (3 Position) Female
4 - DVI-I (29 pin) Female
4 - USB B (4 pin) Female
4 - VGA (15 pin, High Density D-Sub) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note While both DVI-I (analog mode) and DVI-D (digital only) are supported by the KVM, both source PCs must output the same signal type for proper switching. It is recommended wherever possible to use DVI-D cables across all PC to KVM and KVM to Console connections. Please contact technical support for assistance identifying your source.
Indicators
LED Indicators 1 - Green - Power
2 - Green - PC Detected
2 - Red - PC Indicator
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Depth 5.1 in [130 mm]
Product Height 2.4 in [6 cm]
Product Length 6.4 in [16.3 cm]
Product Width 8.7 in [22 cm]
Weight of Product 2.8 lb [1.3 kg]
Packaging Information
Package Height 3.4 in [86 mm]
Package Length 9.8 in [24.9 cm]
Package Width 11.6 in [29.5 cm]
Shipping (Package) Weight 3.9 lb [1.8 kg]
What's in the Box
Included in Package 1 - 4-port KVM switch
4 - foot pads
1 - universal power adapter (NA/EU/UK/AU)
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub
SV431DDVDUA
4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub

Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between 4 multimedia computers

$ 204.114,00 exc VAT
$ 242.895,66 inc VAT
2 Port DVI USB KVM Switch with Audio and USB 2.0 Hub
SV231DVIUA
2 Port DVI USB KVM Switch with Audio and USB 2.0 Hub

Share keyboard, mouse, speakers and a DVI display between two multimedia computers

$ 103.944,00 exc VAT
$ 123.693,36 inc VAT
8 Port 1U Rackmount DVI USB KVM Switch
SV831DVIU
8 Port 1U Rackmount DVI USB KVM Switch

Control up to 8 USB computers with DVI or HDMI® video, from one keyboard, mouse and monitor

$ 496.434,00 exc VAT
$ 590.756,46 inc VAT

Accessories