StarTech.com

8 Port 1U Rackmount DVI USB KVM Switch

Control up to 8 USB computers with DVI or HDMI® video, from one keyboard, mouse and monitor

Product ID: SV831DVIU

  • Supports DVI/HDMI resolutions up to 1920x1200
  • Can be used with DVI to HDMI adapters to connect HDMI based systems
  • Support for most combo/wireless keyboard and mice
View More
  • OS independent – No software or drivers required
  • Front panel push-buttons and Hot-key functions allow for easy switching
  • Auto-scan function cycles through computers sequentially
  • Connects to USB-based computer systems
  • USB console interfaces for keyboard and mouse
  • Supports Mac® and Sun keyboard mapping - Keyboard states automatically saved and restored when switching computers
  • Supports Microsoft IntelliMouse (Pro)
$ 496.434,00 CLP exc VAT
$ 590.756,46 CLP inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio No
Cables Included No
Daisy-Chain No
KVM Ports 8
Number of Monitors Supported 1
PC Interface USB
PC Video Type DVI
Rack-Mountable Yes
U Height 1U
Performance
DVI Support Yes - Single Link
Hot-Key Selection Yes
IP Control No
Maximum Cable Length 15 ft [4.6 m]
Maximum Digital Resolutions 1920 x 1200
Maximum Number of Users 1
MTBF 134000 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Connector(s)
Console Interface(s) 1 - DVI-I (29 pin) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 8 - DVI-I (29 pin) Female
8 - USB B (4 pin) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Supports SUN keyboard emulation
Power
Center Tip Polarity Positive
Input Current 1.8A
Input Voltage 100 - 240 AC
Output Current 4A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 48
Power Source AC Adapter Included
Environmental
Humidity 0~80%RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Height 1.7 in [4.4 cm]
Product Length 7.1 in [18 cm]
Product Width 17.2 in [43.8 cm]
Weight of Product 5.5 lb [2.5 kg]
Packaging Information
Package Height 3.5 in [90 mm]
Package Length 23.4 in [59.5 cm]
Package Width 10.4 in [26.5 cm]
Shipping (Package) Weight 8.3 lb [3.8 kg]
What's in the Box
Included in Package 1 - 8 Port DVI USB KVM Switch
1 - Set Rack-mount brackets
3 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

8 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables
SV831DUSBUK
8 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables

A complete 8-port USB KVM kit, including all necessary cables and accessories

$ 261.444,00 exc VAT
$ 311.118,36 inc VAT
16 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables
SV1631DUSBUK
16 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables

A complete 16-port USB KVM kit, including all necessary cables and accessories

$ 409.494,00 exc VAT
$ 487.297,86 inc VAT

Accessories