StarTech.com

Caster Kit for Open Frame Rack - 4POSTRACK

Add mobility to your server rack with these heavy duty casters

Product ID: 4POSTCASTER

  • Max load capacity of 50 kg (110 lbs) per caster, total of 200 kg (440 lbs)
  • Includes all hardware required for installation
  • TAA compliant for GSA Schedule purchases
$ 35.904,00 CLP exc VAT
$ 42.725,76 CLP inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Weight Capacity Per Caster (Rolling) 110 lb [49.8 kg]
Weight Capacity Per Caster (Stationary) 220 lb [99.5 kg]
Physical Characteristics
Product Height 3.4 in [87 mm]
Weight of Product 3.6 lb [1.6 kg]
Packaging Information
Package Height 1.5 in [39 mm]
Package Length 3.7 in [95 mm]
Package Width 3.3 in [84 mm]
Shipping (Package) Weight 4 lb [1.8 kg]
What's in the Box
Included in Package 4 - Casters
16 - Mounting Screws

Certifications

Related Products

42U Adjustable 4 Post Open Server Equipment Rack Cabinet
4POSTRACKBK
42U Adjustable 4 Post Open Server Equipment Rack Cabinet

Store your servers, network and telecommunications equipment in this adjustable 42U open-frame rack

$ 264.594,00 exc VAT
$ 314.866,86 inc VAT