StarTech.com

Stereo RCA to SPDIF Digital Coaxial and Toslink Optical Audio Converter

Convert a Stereo RCA Audio signal to Digital Coax and Toslink

Product ID: AA2SPDIF

  • Accepts RCA Stereo audio input
  • Outputs Toslink, Digital Coax (SPDIF), or both
  • Compact form factor
  • Easy to install and use
View More
  • Supports uncompressed 2-channel LPCM (Linear Pulse Code Modulation) digital audio signal output
  • Supports output sampling rate at 48 KHz
72,99 € EUR exc VAT
78,83 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input Audio RCA
AV Output Digital Coaxial
Toslink
Performance
Audio Specifications 2 channel (stereo) supported
Maximum Cable Length 5 m [16.4 ft]
Connector(s)
Connector Type(s) 1 - Digital Coax Audio (RCA) Female Output
1 - Toslink (SPDIF, Optical) Female Output
2 - Stereo Audio (2 x RCA) Female Input
Power
Center Tip Polarity Positive
Output Current 0.36A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 1.8
Power Source AC Adapter Included
Environmental
Operating Temperature 0°C to 48°C (32°F to 118°F)
Physical Characteristics
Color White
Enclosure Type Plastic
Product Height 23.5 mm [0.9 in]
Product Length 57 mm [2.2 in]
Product Weight 30 g [1.1 oz]
Product Width 45.5 mm [1.8 in]
Packaging Information
Shipping (Package) Weight 0.5 kg [1 lb]
What's in the Box
Included in Package 1 - analog RCA to digital coax/toslink converter
1 - universal power adapter (NA, EU, UK, ANZ)
1 - instruction manual

Certifications

Accessories