StarTech.com

6 ft Mini DisplayPort to DVI Cable - M/M

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC®

Product ID: MDP2DVIMM6

  • All-in-one cable design
  • Supports resolutions up to 1920x1200 and HDTV resolutions up to 1080p
  • No software or additional drivers required
  • Compatible with Intel® Thunderbolt™
33,99 € EUR exc VAT
36,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Cable Adapters
Audio No
AV Input DisplayPort
AV Output DVI
Performance
Maximum Cable Length 1.8 m [6 ft]
Maximum Digital Resolutions 1920x1200 / 1080p
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Special Notes / Requirements
System and Cable Requirements DP++ (DisplayPort++) port required on video card or video source for DVI and HDMI signal pass-through.
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Length 1.8 m [6 ft]
Product Weight 90 g [3.2 oz]
Packaging Information
Shipping (Package) Weight 90 g [3.2 oz]
What's in the Box
Included in Package 1 - 6 ft Mini DisplayPort to DVI Cable - M/M

Certifications

Related Products

3 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black
MDP2DVIMM3B
3 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a short 3 foot distance, with a tidy installation – Black

21,99 € exc VAT
23,75 € inc VAT
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black
MDP2DVIMM10B
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a longer 10 foot distance – Black

36,99 € exc VAT
39,95 € inc VAT
Mini DisplayPort to DVI Active Adapter
MDP2DVIS
Mini DisplayPort to DVI Active Adapter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

40,99 € exc VAT
44,27 € inc VAT
Mini DisplayPort to DVI Video Adapter Converter - Black Mini DP to DVI - 1920x1200
MDP2DVI3
Mini DisplayPort to DVI Video Adapter Converter - Black Mini DP to DVI - 1920x1200

Connect a DVI Display to a Mini DisplayPort Video Source

16,99 € exc VAT
18,35 € inc VAT
Mini DisplayPort to DVI Video Adapter Converter - White
MDP2DVIW
Mini DisplayPort to DVI Video Adapter Converter - White

Connect a DVI display to a Mini-DisplayPort®-equipped PC or Mac® computer

16,99 € exc VAT
18,35 € inc VAT
Mini DisplayPort to DVI Video Adapter Converter
MDP2DVI
Mini DisplayPort to DVI Video Adapter Converter

Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®

16,99 € exc VAT
18,35 € inc VAT
Mini DisplayPort to DVI Dual-Link Active Adapter – USB Powered
MDP2DVID
Mini DisplayPort to DVI Dual-Link Active Adapter – USB Powered

Connect your Mini DisplayPort video source to a DVI-D display

154,99 € exc VAT
167,39 € inc VAT
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black
MDP2DVIMM6BS
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or MAC to a DVI display, with an active 6ft cable

50,99 € exc VAT
55,07 € inc VAT
6 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black
MDP2DVIMM6B
6 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a 6 foot distance – Black

25,99 € exc VAT
28,07 € inc VAT
3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black
MDP2DVIMM3BS
3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - Black

Eliminate excess cable clutter with a short 3ft Mini DisplayPort to DVI active adapter

43,99 € exc VAT
47,51 € inc VAT
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White
MDP2DVIMM10W
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a longer 10 foot distance – White

41,99 € exc VAT
45,35 € inc VAT
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White
MDP2DVIMM6WS
6 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or MAC to a DVI display, with an active 6ft cable

50,99 € exc VAT
55,07 € inc VAT
6 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White
MDP2DVIMM6W
6 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a 6 foot distance – White

25,99 € exc VAT
28,07 € inc VAT
3 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White
MDP2DVIMM3W
3 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a short 3 foot distance, with a tidy installation – White

21,99 € exc VAT
23,75 € inc VAT
3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White
MDP2DVIMM3WS
3 ft Mini DisplayPort to DVI Active Adapter Converter Cable - mDP to DVI 1920x1200 - White

Eliminate excess cable clutter with a short 3ft Mini DisplayPort to DVI active adapter

43,99 € exc VAT
47,51 € inc VAT
mDP to DVI Connectivity Kit - Active Mini DisplayPort to HDMI Converter with 6 ft. HDMI to DVI Cable
MDPHDDVIKIT
mDP to DVI Connectivity Kit - Active Mini DisplayPort to HDMI Converter with 6 ft. HDMI to DVI Cable

Connect your mDP computer directly to a DVI display, using this two-piece kit

42,99 € exc VAT
46,43 € inc VAT