StarTech.com

10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 10ft long white cable

Product ID: MDP2VGAMM10W

  • Active Mini DisplayPort to VGA conversion
  • Plug-and-Play Installation
  • Supports resolutions up to 1920x1200 (WUXGA) and HDTV resolutions up to 1080p
  • Compatible with Intel® Thunderbolt™ devices that are capable of outputting a DisplayPort signal
39,99 € EUR exc VAT
43,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Cable Adapters
Audio No
AV Input Mini-DisplayPort
AV Output VGA
Chipset ID Analogix - 9832
Performance
Maximum Analog Resolutions 1920x1200 / 1080p (Output)
Maximum Cable Length 3 m [10 ft]
Maximum Digital Resolutions 1920x1200 / 1080p (Input)
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 3 m [10 ft]
Color White
Product Height 15 mm [0.6 in]
Product Length 915 mm [36 in]
Product Weight 153 g [5.4 oz]
Product Width 34 mm [1.3 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.3 lb]
What's in the Box
Included in Package 1 - Mini DisplayPort to VGA Adapter Cable

Certifications

Related Products

3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM3W
3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a nearby VGA monitor/projector, with a short 3ft white cable

33,99 € exc VAT
36,71 € inc VAT
6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM6W
6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 6ft white cable

36,99 € exc VAT
39,95 € inc VAT
15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM15W
15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 15ft long white cable

43,99 € exc VAT
47,51 € inc VAT
3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM3B
3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a nearby VGA monitor/projector, with a short 3ft black cable

33,99 € exc VAT
36,71 € inc VAT
6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM6B
6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 6ft black cable

36,99 € exc VAT
39,95 € inc VAT
10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM10B
10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 10ft long black cable

39,99 € exc VAT
43,19 € inc VAT
15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM15B
15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 15ft long black cable

43,99 € exc VAT
47,51 € inc VAT
3 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM3B
3 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a nearby VGA monitor/Projector, with a short 3 foot cable

33,99 € exc VAT
36,71 € inc VAT
6 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM6B
6 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 6ft cable

36,99 € exc VAT
39,95 € inc VAT
10 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM10B
10 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 10ft long cable

39,99 € exc VAT
43,19 € inc VAT
15 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM15B
15 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 15ft long cable

50,99 € exc VAT
55,07 € inc VAT