StarTech.com

WiFi to HDMI Video Wireless Extender with Audio - High-Definition

Wirelessly connect your PC or laptop to your HDMI® television, projector, or monitor through your WiFi network

Product ID: WIFI2HD2

  • Compliant with IEEE 802.11n/g wireless adapters
  • Integrated USB port for mouse/keyboard connection
  • Supports resolutions up to 1080p
View More
  • Optional RJ-45 Ethernet port for LAN connectivity
  • Wireless transmission up to 180 ft (55m) on open sites
254,99 € EUR exc VAT
275,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Output HDMI
Cabling Wireless Ethernet
Daisy-Chain No
Industry Standards IEEE 802.11n Draft 3.0, IEEE 802.11g
Ports 1
Performance
Note 1080p video resolution is supported only on Intel® HD Family Graphics Adapters (HD 2000 or above). All other graphics adapters will be limited to 720p.
Frequency Range 5 GHz ISM Bands (5.15-5.85 GHz)
2.4 GHz ISM Bands (2.412~2.484 GHz)
Supported Resolutions Standard: 1600x1200, 1280x1024, 1280x768, 1024x768, 800x600

Widescreen: 1920x1080, 1680x1050, 1440x900, 1366x768, 1280x800, 1280x720
Connector(s)
Connector A 1 - RJ-45 Female
1 - Wireless G (IEEE 802.11g)
1 - Wireless N (IEEE 802.11n)
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - HDMI (19 pin) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility Windows® 8 (32/64)/ 7 (32x64-bit)/ Vista (32/64)/ XP (32/64) NOTE: The PC2TV software is not compatible with Windows® 8.1
Special Notes / Requirements
Note The PC2TV software is not compatible with Windows® 8.1
Indicators
LED Indicators 1 - Power
Power
Center Tip Polarity Positive
Input Current 0.2A
Input Voltage 100 - 240 AC
Output Current 1A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Physical Characteristics
Cable Length 130 mm [5.1 in]
Color Black
Material Plastic
Product Height 2.7 cm [1.1 in]
Product Length 72 mm [2.8 in]
Product Width 55 mm [2.2 in]
Weight of Product 140 g [4.9 oz]
Packaging Information
Package Height 91 mm [3.6 in]
Package Length 22.9 cm [9 in]
Package Width 15.3 cm [6 in]
Shipping (Package) Weight 0.4 kg [0.9 lb]
What's in the Box
Included in Package 1 - WiFi to HDMI Converter
1 - Universal Power Adapter (NA/UK/EU)
1 - Installation CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 8 (32/64)/ 7 (32x64-bit)/ Vista (32/64)/ XP (32/64) NOTE: The PC2TV software is not compatible with Windows® 8.1

Certifications

Accessories