StarTech.com

Dual HDMI over CAT6 Extender - 1080p

Extend two HDMI signals to distances up to 295 ft. (90m) over a single CAT5 or CAT6 cable

Product ID: ST222HDBT

  • Extend two separate HDMI sources to their own HDMI 1080p displays with one CAT6 cable
  • Support for bi-directional IR signals, for remote control from either end of your extension
  • Extend two 1080p source signals up to 90 m (295 ft.)
  • Includes mounting brackets
1 075,99 € EUR exc VAT
1 162,07 € EUR inc VAT

Overview

This HDMI® over CAT6 extender lets you extend two HDMI sources up to 90 m (295 ft.), to individual HDMI displays over a single  CAT6 cable. Designed for a simple, tidy setup, the extender also supports bi-directional IR control for added flexibility.

Dual source support

Reduce the need for additional equipment and cables, by extending two HDMI connections with a single CAT6 cable. Running only one cable can save cost on installation or enable you to extend two HDMI signals using an existing cable run. You can also use this 1080p HDMI extender to run separate video signals to the same display, for mission critical digital signage applications where if one signal goes down, the other can easily be swapped in it's place.

Bi-directional control

With bi-directional IR control, you can control your devices from either end of the extension, such as a Blu-ray™ player and laptop on one end and two TV displays on the other. The extender includes an IR kit with discreet dongles that easily connect to both your transmitter and receiver, enabling you to remotely control any device you choose from either side of your extension.

Simplified setup

The simplicity of one-cable setup avoids the hassle of running multiple cables, while also reducing potential failure points. The included mounting hardware offers professional mounting options ideal for public spaces such as offices or auditoriums.

The TAA compliant ST222HDBT is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Great for tradeshows where multiple remote source devices need to be placed out of sight

Ideal for auditoriums, lecture halls or other professional presentation venues, where a discreet setup is required

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
Toslink
3.5 mm Audio
AV Output HDMI
Toslink
3.5 mm Audio
Cabling Cat 5e UTP or better
Chipset ID VS2310TX
VS2310RX
Daisy-Chain No
Ports 2
Performance
Audio Specifications 7.1 Surround Sound
Max Distance 90 m / 295 ft
Maximum Cable Length 90 m [295.2 ft]
Maximum Digital Resolutions 1920x1080 (1080p) @ 60 Hz
Supported Resolutions 1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 2 - HDMI (19 pin) Female Input
1 - Toslink (SPDIF, Optical) Female Input
1 - 3.5 mm Audio Female Output
1 - 3.5 mm Audio Female Input
1 - DB 9-pin Serial Male
1 - Infrared Female Input
1 - Infrared Female Output
1 - RJ-45 Female Output
Connector B 2 - HDMI (19 pin) Female Output
1 - Toslink (SPDIF, Optical) Female Output
1 - 3.5 mm Audio Female Output
1 - 3.5 mm Audio Female Input
1 - DB 9-pin Serial Male
1 - Infrared Female Output
1 - Infrared Female Input
1 - RJ-45 Female Input
Indicators
LED Indicators 1 - Link / Status
Power
Input Voltage 100 ~ 240 AC
Output Current 1.5 A
Output Voltage 12 DC
Plug Type M
Environmental
Humidity 0% to 80% RH (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Product Height 43 mm [1.7 in]
Product Length 158 mm [6.2 in]
Product Weight 200 g [7.1 oz]
Product Width 130 mm [5.1 in]
Packaging Information
Shipping (Package) Weight 256 g [9 oz]
What's in the Box
Included in Package 1 - HDMI transmitter
1 - HDMI receiver
2 - universal power adapters (NA/JP, EU, UK, ANZ)
2 - sets of mounting brackets
1 - IR blaster
1 - IR receiver
1 - CAT5 cable
8 - rubber feet
1 - user manual

Certifications

Related Products

HDMI over CAT5 Extender with IR and Serial - HDBaseT Extender - 4K
ST121HDBTL
HDMI over CAT5 Extender with IR and Serial - HDBaseT Extender - 4K

Extend HDMI over CAT6 or CAT5 cabling, with RS232 serial and IR control

496,99 € exc VAT
536,75 € inc VAT
3-Port HDBaseT Extender Kit with 3 Receivers - 1x3 HDMI over CAT5 Splitter - Up to 4K
ST124HDBT
3-Port HDBaseT Extender Kit with 3 Receivers - 1x3 HDMI over CAT5 Splitter - Up to 4K

Distribute your HDMI source to three remote displays over standard CAT5, CAT6 or CAT7 cable

1 589,99 € exc VAT
1 717,19 € inc VAT
Multi-Input HDBaseT Extender with Built-in Switch - DisplayPort, VGA and HDMI Over CAT5 or CAT6 - Up to 4K
STDHVHDBT
Multi-Input HDBaseT Extender with Built-in Switch - DisplayPort, VGA and HDMI Over CAT5 or CAT6 - Up to 4K

Connect your laptop to a remote display over standard CAT5 or CAT6 cabling, and easily swap between HDMI, DP or VGA video sources

742,99 € exc VAT
802,43 € inc VAT
HDBaseT Repeater for ST121HDBTE or ST121HDBTPW HDMI Extender Kit - 4K
ST121HDBTRP
HDBaseT Repeater for ST121HDBTE or ST121HDBTPW HDMI Extender Kit - 4K

Turn your HDBaseT extender into a scalable distribution system, by delivering HDMI content to additional locations

435,99 € exc VAT
470,87 € inc VAT
4K HDMI Extender with Compact Transmitter - HDBaseT - UHD 4K
ST121HDBTDK
4K HDMI Extender with Compact Transmitter - HDBaseT - UHD 4K

HDBaseT Extender Kit | 7.1 Audio | Mounting Hardware Included | Up to 70 m (230 ft.)

456,99 € exc VAT
493,55 € inc VAT

Accessories