StarTech.com

2 Port Auto High Speed HDMI Switch

Share a single HDMI® display between two sources - auto detects priority source signal or signal loss

Product ID: VS122HDMIU

  • Automatically selects the priority of incoming video signals for display
  • Choice of automatic or manual switching
  • Supports HDTV resolutions up to 1080p
View More
  • Cables up to 30ft (10m) in length can be used at both the input and the output ports
  • High Speed HDMI® Compliant
  • HDCP Compliant
35,99 € EUR exc VAT
38,87 € EUR inc VAT

Overview

The VS122HDMIU High Speed HDMI® Auto Switcher lets you share a display between 2 consumer electronic devices or computers and prioritize your HDMI signals. The HDMI switch features a primary and secondary HDMI input port, and automatically defaults to the signal from the primary input port. If the signal connected to the primary input port is lost, the device automatically switches to display the signal from the secondary HDMI input port.

Designed for maximum control and versatility, the high-speed HDMI auto switch box also offers manual control of connected signals with easy-to-use front panel buttons that allow you to toggle between video sources.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Automatically switch between High Speed HDMI® devices with VS122HDMIU's auto-sensing technology
  • Share one display/monitor between two consumer electronics devices or computers saving the cost of purchasing additional displays

Applications

Ideal for switching between consumer electronics devices such as Blu-ray players, satellite receivers, video game consoles and other devices

Switch between computers with HDMI® output

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Industry Standards High Speed HDMI®, HDCP
Ports 2
Performance
Max Distance 10 m / 33 ft
Wide Screen Supported Yes
Connector(s)
Connector A 2 - HDMI (19 pin) Female
Connector B 1 - HDMI (19 pin) Female
Special Notes / Requirements
Note Port 1 is set to have higher priority than port 2 when both signals are on
Indicators
LED Indicators 3 - Two Green for Display Status, and one red for power.
Power
Power Consumption (In Watts) 2.7
Environmental
Humidity 10% to 85%RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -65°C to 150°C (-85°F to 302°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 15 mm [0.6 in]
Product Length 63 mm [2.5 in]
Product Weight 34 g [1.2 oz]
Product Width 59 mm [2.3 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - 2 Port Automatic HDMI 1.3 Switch
1 - HDMI Cable
1 - Instruction Manual

Certifications

Accessories