StarTech.com

2X2 HDMI Matrix Switch w/ Automatic and Priority Switching – 1080p

Discover hassle-free HDMI connection and automatic video port selection with high-definition picture quality

Product ID: VS222HDQ

  • Auto switching
  • Priority switching
  • Built-in manual control console
  • 2x2 Matrix switching
View More
  • EDID emulation
  • Video connection emulation
  • Support for video resolution up to 1080p
  • Mounting hardware included
179,99 € EUR exc VAT
194,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Cabling HDMI
Ports 2
Rack-Mountable Yes
Performance
Audio Specifications 7.1 surround sound
Max Distance 10 m / 33 ft
Maximum Digital Resolutions 1920x1200 / 1080p
Supported Resolutions 1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 2 - HDMI (19 pin) Female
Connector B 2 - HDMI (19 pin) Female
Indicators
LED Indicators 1 - Display #1 - source #1 activated
1 - Display #1 - source #2 activated
1 - Display #2 - source #1 activated
1 - Display #2 - source #2 activated
Power
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 1.5 A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0%~80%
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Product Height 2 cm [0.8 in]
Product Length 15.7 cm [6.2 in]
Product Width 65 mm [2.6 in]
Weight of Product 290 g [10.2 oz]
Packaging Information
Package Height 72 mm [2.8 in]
Package Length 29.2 cm [11.5 in]
Package Width 19.5 cm [7.7 in]
Shipping (Package) Weight 545 g [19.2 oz]
What's in the Box
Included in Package 1 - HDMI matrix switch
1 - remote control
1 - universal power adapter (NA, EU, UK, AU)
1 - foot pad set
1 - mounting kit
1 - instruction manual

Certifications

Related Products

2 Port HDMI Switch w/ Automatic and Priority Switching  - 1080p
VS221HDQ
2 Port HDMI Switch w/ Automatic and Priority Switching - 1080p

Discover hassle-free HDMI connection and automatic video port selection with high-definition picture quality

112,99 € exc VAT
122,03 € inc VAT
3 Port HDMI Auto Switch w/ IR Remote Control
VS123HD
3 Port HDMI Auto Switch w/ IR Remote Control

Share a single HDMI® display or projector between three HDMI® video sources - with device priority and signal loss switching

43,99 € exc VAT
47,51 € inc VAT

Accessories