StarTech.com

3 Port HDMI Auto Switch w/ IR Remote Control

Share a single HDMI® display or projector between three HDMI® video sources - with device priority and signal loss switching

Product ID: VS123HD

  • Transparent, automatic HDMI switching
  • IR remote control
  • Built-in HDMI display cable saves you from purchasing an additional cable
View More
  • Supports HDTV resolutions up to 1080p
  • Supports PC resolutions up to 1920x1200
  • Easy installation and set up in minutes
  • Allows for cables up to 30ft (10m) in length
  • Supports High Speed HDMI device switching
  • HDCP Compliant
  • Supports 3D Video
43,99 € EUR exc VAT
47,51 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Industry Standards High Speed HDMI®, HDCP
Ports 3
Performance
Max Distance 10 m / 33 ft
Maximum Digital Resolutions 1920x1200
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 3 - HDMI (19 pin) Female
Special Notes / Requirements
Note Port 1 is set to have higher priority than port 2 or port 3 when all signals are on. Port 2 is set to have higher priority than port 3 when both signals are on, but Port 1 is off.
Indicators
LED Indicators 3 - Two Green for Display Status, and one red for power.
Environmental
Humidity 10% to 85%RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -65°C to 150°C (-85°F to 302°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 2.5 cm [1 in]
Product Length 81 mm [3.2 in]
Product Width 55 mm [2.2 in]
Weight of Product 68 g [2.4 oz]
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 21 cm [8.3 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 214 g [7.6 oz]
What's in the Box
Included in Package 1 - 3 Port High Speed HDMI® Auto Switch
1 - Remote Control
1 - IR Extender Cable
1 - Instruction Manual

Certifications

Accessories