StarTech.com
New

4-Port HDMI Video Switch - 3x HDMI and 1x DisplayPort - 4K 60Hz

Multi-Port HDMI Switch Box | Automatic Switcher | IR Remote Control

Product ID: VS421HDDP

  • Experience astonishing picture quality with support for resolutions up to 4K 60Hz
  • Hassle-free operation with automatic 4-port switching and an included IR remote control
  • Unique input combination with both HDMI and DisplayPort ports
View More
  • Compact form factor ensures this HDMI video switch can be placed virtually anywhere
  • Backward compatible with 4K 30Hz and 1080p displays
143,99 € EUR exc VAT
155,51 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
DisplayPort
AV Output HDMI
Industry Standards HDMI 2.0
HDCP 2.2
Ports 4
Performance
Audio Specifications 7.1 Surround sound
General Specifications Lower resolutions are also supported
Maximum Digital Resolutions 4K @ 60 Hz
Supported Resolutions 4096x2160 (DCI 4K) 60Hz
3840x2160 (4K) 60Hz
2560x1600 60Hz
1920x1200 60Hz
1920x1080 (1080p) 60Hz
1280x720 (720p) 60Hz
Wide Screen Supported Yes
Connector(s)
Connector A 3 - HDMI (19 pin) Female Input
1 - DisplayPort (20 pin) Female Input
1 - 3.5 mm Mini-Jack (3 Position) Female Input
Connector B 1 - HDMI (19 pin) Female Output
Indicators
LED Indicators 4 - Input LEDs
1 - Power LED
Power
Input Current 0.3 A
Input Voltage 100 - 240 AC
Output Current 1000 mA
Output Voltage 5 DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 10% to 90% RH
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Material Metal
Product Height 2 cm [0.8 in]
Product Length 10 cm [3.9 in]
Product Width 66 mm [2.6 in]
Weight of Product 300 g [10.6 oz]
Packaging Information
Package Height 65 mm [2.6 in]
Package Length 12.5 cm [4.9 in]
Package Width 16 cm [6.3 in]
Shipping (Package) Weight 400 g [14.1 oz]
What's in the Box
Included in Package 1 - 4-Port HDMI Switch
1 - Remote Control
1 - IR Receiver
2 - Mounting Brackets
2 - Mounting Screws
4 - Rubber Foot Pads
1 - Universal Power Adapter (NA/JP, UK, EU, ANZ)
1 - User Manual

Certifications

Related Products

4-Port HDMI Automatic Switch - 4K 60Hz
VS421HD20
4-Port HDMI Automatic Switch - 4K 60Hz

Switch between four HDMI video sources on a single display with support for Ultra HD resolutions

82,99 € exc VAT
89,63 € inc VAT
2-Port HDMI Switch - 4K 60Hz
VS221HD20
2-Port HDMI Switch - 4K 60Hz

Switch between two HDMI video sources on a single display, with support for Ultra HD resolutions

67,99 € exc VAT
73,43 € inc VAT
Multi-Input to HDMI Automatic Switch and Converter - 4K
HDVGADP2HD
Multi-Input to HDMI Automatic Switch and Converter - 4K

Switch between DisplayPort, VGA or two HDMI source devices on one display, with automatic and priority switching

464,99 € exc VAT
502,19 € inc VAT

Accessories