Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Slim USB 3.0 to DisplayPort Adapter - 2048 x 1152 and 1080p

Product ID: USB32DPES

Connect your Ultrabook or laptop to a DP monitor using an external USB video card

Features
  • Minimizes clutter, with a slim design that blends seamlessly with your video cable

  • Easy to carry, with an ultra-portable, lightweight design and a small footprint

  • Delivers smooth, high-definition video content on an extra display, using your high-bandwidth USB 3.0 connection

More Features . . .
  • Supports HD video resolutions up to 2048 x 1152, also compatible with 1920x1200 or 1080p displays

  • USB powered - No external power adapter required

  • Supports mirrored, extended or primary display configurations

  • Supports display rotation

Prices may be lower from Resellers:

INGCH
Available in
87,99 € EUR exc VAT
95,03 € inc VAT

ID: USB32DPES

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This slim USB 3.0 to DisplayPort adapter turns a USB 3.0 port into a DP output. The adapter minimizes clutter with a slim, space-saving design that seamlessly blends with your video cable, making it perfect for multi-monitor applications on Ultrabook™, laptop, or desktop computers.

The USB to DisplayPort adapter supports resolutions up to 2048 x 1152 and is also compatible with lower-resolution displays supporting 1920x1200 or 1080p.

Three monitors attached to a single computer using two USB adapters

Increase your productivity

With multiple monitors connected to your laptop or desktop computer, you can boost your productivity because you have more screen space to work from.

Functioning as an external graphics card, this USB to DP adapter offers a convenient way to increase your productivity by adding multi-monitor capability to your USB 3.0-enabled desktop or laptop computer (optimal performance from USB 3.0, backward compatible with USB 2.0).

Reduce workspace clutter

This ultra-slim USB to DisplayPort adapter features a lightweight design with a small footprint that blends seamlessly into your monitor cable for a tidy professional workspace.

Its compact design also ensures the adapter will fit easily into your laptop carrying bag, making it the perfect travel companion to work with your Bring Your Own Device (BYOD) hot-desk.

Enjoy smooth performance

Leveraging the high-bandwidth (5 Gbps) SuperSpeed USB 3.0 interface, the adapter delivers smooth, high-definition content to your DisplayPort monitor. The adapter makes it easy to mirror your primary desktop, showing the same image on each display, or to extend your desktop to double your workspace.

The USB32DPES is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Recommended System Requirements:
CPU: Quad-core 2.4GHz or higher (Intel® Core™ i5 recommended)
RAM: 4GB or higher
USB 3.0 port (backward compatible with USB 2.0)

Note: This adapter will not output digitally encrypted content

Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)

Applications
  • Add a secondary DisplayPort monitor, with full HD capability, to your desktop or laptop computer
  • View large spreadsheets or multiple documents simultaneously, across several displays
  • View pictures and videos stored on your computer, on a DisplayPort equipped projector or display
  • Use your USB 3.0 enabled computer to deliver engaging, multi-monitor presentations
  • Reference material from a secondary display while working on another document on your primary display
  • Run multiple applications on different screens - check your e-mail on one display and search the Web on the other
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Chipset ID MCT - T5-302
Memory 16MB DDRII SDRAM
Output Signal DisplayPort
USB Pass-Through No
Performance
Audio Specifications 2-Channel Stereo (48Khz)
General Specifications This USB video adapter uses a Trigger family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a DisplayLink or Fresco family chipset.
Maximum Digital Resolutions 2048 x 1152
Supported Resolutions Widescreen(16/32 bit):
2048 x 1152, 1920 x 1200, 1920 x 1080, 1680 x 1050, 1600 x 900, 1440 x 900, 1360 x 768, 1280 x 800, 1280 x 768, 1280 x 720

Standard(16/32 bit):
1600 x 1200, 1400 x 1050, 1280 x 1024, 1280 x 960, 1152 x 864, 1024 x 768, 800 x 600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male Input
Connector B 1 - DisplayPort (20 pin) Female Output
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)
Power
Power Source USB-Powered
Environmental
Humidity < 85% non-condensing
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 75°C (14°F to 167°F)
Physical Characteristics
Cable Length 62 mm [2.4 in]
Color Black
Enclosure Type Plastic
Product Height 195 mm [7.7 in]
Product Length 88 mm [3.5 in]
Product Weight 43 g [1.5 oz]
Product Width 14 mm [0.6 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - USB 3.0 to DisplayPort video adapter
1 - Quick install guide
Slim USB 3.0 to HDMI External Video Card Multi Monitor Adapter – 1920x1200 / 1080p
USB32HDES

Slim USB 3.0 to HDMI External Video Card Multi Monitor Adapter – 1920x1200 / 1080p

Connect an HDMI display through this slim USB 3.0 Adapter for a multi-monitor solution ideal for your Ultrabook® or Laptop

83,99 € exc VAT
90,71 € inc VAT

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080
USB32HDE

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080

Connect an HDMI®-equipped display through USB 3.0 for an accelerated 1080p HD external multi-monitor solution

103,99 € exc VAT
112,31 € inc VAT

USB 3.0 to VGA External Video Card Multi Monitor Adapter – 2048x1152
USB32VGAE

USB 3.0 to VGA External Video Card Multi Monitor Adapter – 2048x1152

Connect a VGA display through SuperSpeed USB 3.0, for an accelerated external multi-monitor solution at resolutions up to 2048x1152

99,99 € exc VAT
107,99 € inc VAT

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M
USB2DVIMM6

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M

Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution

141,99 € exc VAT
153,35 € inc VAT

USB to VGA Multi Monitor External Video Adapter
USB2VGAE2

USB to VGA Multi Monitor External Video Adapter

Connect a VGA monitor for an extended desktop multi-monitor USB solution

59,99 € exc VAT
64,79 € inc VAT

USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200
USB32VGAEH

USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200

Connect a VGA-equipped display through USB 3.0, while keeping the USB 3.0 port available

83,99 € exc VAT
90,71 € inc VAT

DisplayPort® Cable with Latches - M/M
DISPLPORT6L

DisplayPort 1.2 Cable with Latches - Certified, 6 ft

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

15,99 € exc VAT
17,27 € inc VAT

* Product appearance and specifications are subject to change without notice.