StarTech.com

USB 3.0 to 4K DisplayPort External Multi Monitor Video Graphics Adapter - DisplayLink Certified - Ultra HD 4K

Connect an additional DisplayPort monitor to your PC with USB 3.0 technology capable of playback at 4K

Product ID: USB32DP4K

  • Add Ultra HD 4K video support to your computer system through an available USB 3.0 port
  • Astonishing picture quality with support for resolutions up to 4K
  • DisplayLink 4K Plug-and-Display certified - automatic driver installation and updates
View More
  • USB 3.0 host connection provides maximum bandwidth for 4K Ultra HD output
  • USB-powered performance - no additional power supply required
126,99 € EUR exc VAT
137,15 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

Want to add 4K Ultra HD video to your computer system? Now, you can enjoy the picture quality of Ultra HD video, even if your system doesn't natively support 4K video output. With an additional 4K monitor connected to your computer, you can extend or mirror your desktop for increased productivity. DisplayLink 4K Plug-and-Display certification ensures automatic driver installation, so you'll be ready to enjoy your Ultra HD display in no time.

 

Ultra HD Multi-tasking

Now you can connect a 4K HDTV, monitor or projector to your computer, even if your laptop or desktop video card doesn’t natively support 4K output. The USB32DP4K USB to DisplayPort 4K adapter lets you extend or mirror your primary display onto an Ultra HD monitor or television, giving you the additional screen space you need to simplify multi-tasking and maximize your productivity.

Add the video power of 4K to your Laptop or Ultrabook

 

Astonishing Picture Quality

At four times the resolution of high-definition 1080p, you’ll be amazed at the picture quality of a 4K monitor or television; the USB32DP4K lets you harness the impressive bandwidth capability of a USB 3.0 connection to deliver the astonishing quality of Ultra HD to your 4K display. Plus, the adapter is backward compatible with 1080p displays, which makes it a great accessory for home, office or other workspace applications.

Substantially increase the video capabilities of your computer system

 

DisplayPort & DisplayLink 4K Plug-and-Display Certified

Installation has never been easier. When you connect this DisplayLink 4K Plug-and-Display certified adapter to a web-enabled Windows® 7, Windows® 8 or Windows® 10 computer, it automatically downloads and installs the most up-to-date drivers for you, so you won’t have to.

Get up and running faster with automatic software and driver installation

 

The USB32DP4K is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications

Connect a 4K television, monitor or projector to your computer system

View large or multiple spreadsheets across multiple displays

Increase productivity by running multiple applications on different displays; check your email on one display while editing a document on the other

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input USB 3.0
AV Output DisplayPort
Chipset ID DisplayLink - DL-5500
Memory DDR 1Gb
Ports 1
USB Pass-Through No
Performance
Audio Specifications 2-channel stereo
General Specifications This USB video adapter uses a DisplayLink family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a Trigger or Fresco family chipset.
Maximum Digital Resolutions 4K x 2K @ 30Hz
Supported Resolutions Widescreen(16/32 bit):
3840×2160, 2048x1152, 1920x1200, 1920x1080, 1680x1050, 1366x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1024x768, 800x600, 640X480
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - DisplayPort (20 pin) Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
MacOS® 10.6 to 10.13.3
Ubuntu 14.04, 16.04
Chrome OS v55+
Special Notes / Requirements
Note Extended displays are currently only supported with DisplayLink-based products on macOS 10.11 to 10.13.3. This may change in future versions.
System and Cable Requirements Not intended for gaming
Power
Power Source USB-Powered
Environmental
Humidity <85% RH Non-Condensing
Operating Temperature 10°C to 40°C (50°F to 104°F)
Storage Temperature -10°C to 80°C (14°F to 167°F)
Physical Characteristics
Cable Length 63.5 mm [2.5 in]
Color Black
Enclosure Type Plastic
Product Height 15 mm [0.6 in]
Product Length 90 mm [3.5 in]
Product Weight 64 g [2.3 oz]
Product Width 45 mm [1.8 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - USB 3.0 to DisplayPort Video Card
1 - Software Installation Disc
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
MacOS® 10.6 to 10.13.3
Ubuntu 14.04, 16.04
Chrome OS v55+

Certifications

Related Products

USB 3.0 to DisplayPort External Video Card Multi Monitor Adapter – 2560x1600
USB32DPPRO
USB 3.0 to DisplayPort External Video Card Multi Monitor Adapter – 2560x1600

Connect a DisplayPort®-equipped display through USB 3.0, for an HD external multi-monitor solution

123,99 € exc VAT
133,91 € inc VAT
USB 3.0 to HDMI External Multi Monitor Video Graphics Adapter for Mac & PC - DisplayLink Certified - HD 1080p
USB32HDPRO
USB 3.0 to HDMI External Multi Monitor Video Graphics Adapter for Mac & PC - DisplayLink Certified - HD 1080p

Connect an additional HDMI display to your Mac® or PC with USB 3.0 technology capable of video playback at 1080p

97,99 € exc VAT
105,83 € inc VAT
USB 3.0 to 4K HDMI External Multi Monitor Video Graphics Adapter - DisplayLink Certified -  Ultra HD 4K
USB32HD4K
USB 3.0 to 4K HDMI External Multi Monitor Video Graphics Adapter - DisplayLink Certified - Ultra HD 4K

Connect an additional HDMI display to your PC with USB 3.0 technology capable of playback at 4K

126,99 € exc VAT
137,15 € inc VAT
USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter
USB32HDDVII
USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter

Connect an HDMI® and DVI-I-equipped display through a USB 3.0 port, for a 1080p HD external multi-monitor solution

133,99 € exc VAT
144,71 € inc VAT
Slim USB 3.0 to HDMI External Video Card Multi Monitor Adapter – 1920x1200 / 1080p
USB32HDES
Slim USB 3.0 to HDMI External Video Card Multi Monitor Adapter – 1920x1200 / 1080p

Connect an HDMI display through this slim USB 3.0 Adapter for a multi-monitor solution ideal for your Ultrabook® or Laptop

83,99 € exc VAT
90,71 € inc VAT
USB 3.0 to HDMI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200 / 1080p
USB32HDEH
USB 3.0 to HDMI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200 / 1080p

Connect an HDMI-equipped display through USB 3.0, while keeping the USB 3.0 port available

90,99 € exc VAT
98,27 € inc VAT
USB to Dual HDMI Adapter - 4K
USB32HD2
USB to Dual HDMI Adapter - 4K

Connect two HDMI displays to a single USB port

111,99 € exc VAT
120,95 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

You may have heard of USB video adapters, and have been wondering what they are, and whether or not they will work in your setup.

USB video adapters are devices that take one USB port and go to one or many video connections, such as VGA, DVI, HDMI or DisplayPort.  This is useful if you would like to add an additional display to your computer setup, but are out of video connections on your computer. 

USB video adapters allow you to mirror or duplicate your display, so the same windows are shown on all of your displays, or extend your desktop, so that you can have different windows on each display.

So what do you need to know before you purchase a USB video adapter?

  • USB video adapters require the computer to have a free USB port.
  • Check which video connections your display has, and select the appropriate USB video adapter.
  • Ensure that the USB video adapter is compatible with your operating system.
  • USB video adapters require your video card to be able to handle an additional display.  This is because USB video adapters work with your onboard or dedicated video card to drive additional displays.  For this reason you are advised to confirm this with your video card manufacturer. 
  • Consider what you will be doing on the additional display.  If you are looking to perform less graphically intensive activities like using Microsoft Office, email, or basic web surfing, you can use any USB video adapter.  If you are looking to perform more graphically intensive activities like high end photo or video editing, you want a USB video adapter with dedicated memory. 

There are a few other important things to note:

  • When using multiple USB video adapters on the same computer, they need to use the same chipset family.  For example, MCT/Trigger, DisplayLink or Fresco.  Note: How many adapters you can use depends on the SKU.
  • You may not be able to use a USB video adapter with an All-In-One computer.  These computers are almost always hardwired to only accept a single display.
  • You may not be able to use a USB video adapter with a touchscreen computer or display.  A mixture of touchscreen and non-touchscreen devices can conflict with the video card. 
  • You should not use a USB video adapter to play video games.  They are not designed for use with video games, and their performance with them is poor at best.

Installation

How to

To confirm that Windows detects your USB device, complete the following:

  1. Press the Windows key+R, type devmgmt.msc, and press Enter.
  2. In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it.  For example, a USB controller card would be under Universal Serial Bus controllers.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Windows 10 / 8

  1. On your keyboard, press the Windows Key + X and select Control Panel.
  2. Click Appearance and Personalization, then click Display.
  3. Click the Resolution or Adjust Resolution option from the left column.
  4. Expand the drop-down menu next to “Multiple displays” and select Duplicate these Displays.
  5. Click OK to apply the changes and close the window.

Windows 7 / Vista

  1. Click the Start button and select Control Panel.
  2. Click Appearance and Personalization, then click Display.
  3. Click the Resolution or Adjust Resolution option from the left column.
  4. Expand the drop-down menu next to “Multiple displays” and select Duplicate these Displays.
  5. Click OK to apply the changes and close the window.

Windows XP

  1. Click the Start button and select Control Panel.
  2. Double-click Display.
  3. Click the Settings tab.
  4. Un-check the box beside Extend my Windows desktop onto this monitor.
  5. Click OK to apply the changes and close the window.

Troubleshooting

When you troubleshoot issues with a USB video adapter, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video source

  • Video destination

  • USB video adapter

To test your setup components, try the following:

  • Use the video cables, video source, video destination, and USB video adapter in another setup to see if the problem is with the components or the setup.

  • Use a different video cable, video source, video destination, and USB video adapter in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the video cables, video source, video destination, and USB video adapter, it is recommended that you do the following:

  • Check Device Manager under Display adapters, Universal Serial Bus controllers, or USB Display adapters. To do this, press the Windows key + R, type devmgmt.msc, and press Enter to open Device Manager.

  • If you do not see the USB video adapter in Device Manager, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=expansion-cards#usb-cannot-detect-windows.

  • If the device is listed with an error, reinstall the drivers following the instructions on the website.

  • Check to see if your video card drivers are current. You can check what video card you have in Device Manager under Display adapters. It is recommended that you go directly to the video card manufacturer's website to check for the latest drivers.

  • Check to see if the monitor is being detected by Windows.

To check to see if Windows is detecting the monitor using a computer that is running a version of Windows XP, do the following:

  • Right-click on the desktop and click Properties.
  • Click the Settings tab.
  • If you see Drag the monitor icons to match the physical arrangement of your monitors, it means that Windows is detecting more than a single monitor. You can click the drop-down menu under Display to see which monitors are detected. This option is not available if Windows only detects a single monitor.

To check to see if Windows is detecting the monitor using a computer that is running a version of Windows Vista, Windows 7, or Windows 8, do the following:

  • Right-click on the desktop and click Screen Resolution.
  • You can click the drop-down menu under Display to see which monitors are detected.

If hardware acceleration is enabled on any of your software applications, it can result in poor resource management and limit the performance of your video device. If you experience this problem, you should disable hardware acceleration in the program(s) that were impacted. 

To disable hardware acceleration in common applications and operating systems, complete one of the following series of steps, depending on what software application(s) or operating system that you are running.

Internet Explorer 9 and later

Note: Earlier versions of Internet Explorer do not use hardware acceleration.

  1. Click the Start button.
  2. Open Control Panel.
  3. Click Network and Internet.
  4. Click Internet Options.
  5. Click the Advanced tab.
  6. Browse to the Accelerated graphics screen.
  7. Select the Use software rendering instead of GPU rendering check box.
  8. Click Apply.
  9. Restart your computer.

Mozilla Firefox

  1. Open Firefox.
  2. Press the Alt key.
  3. Click Tools and Options.
  4. Click the Advanced icon.
  5. Click the General tab.
  6. Under Browsing, clear the Use hardware acceleration when available check box.
  7. Click the OK button.
  8. Restart your web browser.

Google Chrome

  1. Open Google Chrome.
  2. Click the Options icon (it has three horizontal lines on it).
  3. Click Settings.
  4. Click Show advanced settings.
  5. Scroll to the bottom of the screen and clear the Use hardware acceleration when available check box.
  6. Restart your web browser.

Microsoft Office 2013 / 2010

  1. Open any program in Microsoft Office (for example, Microsoft Word).
  2. Click the File tab.
  3. In the menu on the left side of the screen, click Options.
  4. Click Advanced.
  5. Under Display, select the Disable hardware graphics acceleration check box.
  6. Close and restart all of the Microsoft Office programs that you had open.

Windows 10 / 8

  1. Press the Windows key +X.
  2. Click Control Panel.
  3. Click Personalization.
  4. Select a high-contrast theme.

Windows 7 / Vista

  1. Click the Start button.
  2. Click Control Panel.
  3. Click Personalization.
  4. Select a non-Aero theme. Ideally, you should select a basic and high-contrast theme.

Windows XP

  1. Click the Start button.
  2. Open the Control Panel.
  3. Select Display.
  4. Click the Settings tab.
  5. Click Advanced.
  6. Click the Troubleshooting tab.
  7. Move the Hardware Acceleration slider to None.
  8. Restart your computer.

If the display connected through your USB display adapter does not wake up after your computer has been in extended hibernation, it is likely that Windows has automatically turned off the USB Root hub to save power. 

The steps below outline how to configure the USB root hub to stay on during hibernation, to prevent this from happening.

Windows 8 / 10

  1. On your keyboard, press the Windows key + X and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB display adapter after applying these settings to re-establish the connection.

Windows 7 / Vista

  1. Click the Start button and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB display adapter after applying these settings to re-establish the connection.

Windows XP

  1. On your desktop, right-click the My Computer icon and select Properties.
  2. Click the Device Manager tab.
  3. Expand Universal Serial Bus controllers by clicking the arrow to the left of it.
  4. Right-click the first USB Root Hub device and select Properties.
  5. Click the Power Management tab.
  6. Clear the box next to Allow the computer to turn off this device to save power.
  7. Click OK to apply the setting.
  8. Repeat steps 4-7 for any remaining devices in the Universal Serial Bus Controllers section with “Root Hub” in the name.

Note: You may need to disconnect and re-connect your USB display adapter after applying these settings to re-establish the connection.

While the purpose of our USB Video Adapters are to add an additional video output to your laptop or desktop computer, these adapters still require some resources from your internal video card. On a small number of video cards, adding a USB Video Adapter can exceed the limit of available resources, causing one of the connected displays to turn off.

As a possible workaround for this issue, we recommend using a more powerful USB Video Adapter that has a higher amount of integrated RAM, such as our USB32VGAPRO (512MB), USB32DVIPRO (512MB), or USB32HDDVII (1GB).

Touchscreen Monitors

A mixture of touchscreen and non-touchscreen displays can cause a conflict with your internal video card. Because of this limitation, touchscreen functions may be disabled when the USB Video Adapter is connected, or the USB Video Adapter may not work at all. Contact the manufacturer of your system to confirm whether your specific model can support a secondary display or not.

All-in-One Computers

Many all-in-one computer systems limit the number of possible monitors to one. This is a limitation in how all-in-one computers are typically manufactured, so adding an external display may not be possible regardless of which USB video adapter is used. Contact the manufacturer of your system to confirm whether your specific model can support a secondary display or not.

When you use remote desktop software to access a computer with a USB video adapter, keep the following things in mind:

  • Not all remote desktop software supports multiple monitors.
  • Not all remote desktop software supports monitors that use USB video adapters.
  • If the primary monitor is a monitor that uses a USB video adapter, you might run into problems.  If you do, try to continue to log in as the display might come back once you log in.

In order for your mouse to move properly between your monitors you must rearrange your monitors in Windows to match the physical location of your monitors on your desk. To do so, complete the following based on your operating system:

Windows 10 and Windows  8

  1. On your keyboard, press the Windows key + X and select Control Panel.
  2. Click Appearance and Personalization, then click Display.
  3. Click the Resolution or Adjust Resolution option from the left column, which will display your monitors as numbered icons.
  4. Click Identify to display the numbers on each connected monitor, showing how the operating system has assigned their positions.
  5. Click and drag the monitor icons to best match your physical setup.
  6. Click OK to apply the changes and close the window.

Windows 7 and Windows Vista

  1. Click the Start button and select Control Panel.
  2. Click Appearance and Personalization, then click Display.
  3. Click the Resolution or Adjust Resolution option from the left column, which will display your monitors as numbered icons.
  4. Click Identify to display the numbers on each connected monitor, showing how the operating system has assigned their positions.
  5. Click and drag the monitor icons to best match your physical setup.
  6. Click OK to apply the changes and close the window.

Windows XP

  1. Click the Start button and select Control Panel.
  2. Double-click Display.
  3. Click the Settings tab, which will display your monitors as numbered icons.
  4. Click Identify to display the numbers on each connected monitor, showing how the operating system has assigned their positions.
  5. Click and drag the monitor icons to best match your physical setup.
  6. Click OK to apply the changes and close the window.

To mirror the image from your primary monitor instead of extending your desktop, refer to the following FAQ: http://www.startech.com/faq/Windows_Mirroring_Monitors

If Display pointer trails or Enhance pointer precision is enabled in your mouse settings, it can cause visibility issues with your mouse pointer on the display attached to the USB video adapter.

To resolve the issue, you can disable Display pointer trails and Enhance pointer precision, by following the steps below:

Windows 10 / 8

  1. On your keyboard, hold down the Windows Key and press X.
  2. Click Control Panel.
  3. Click Hardware and Sound.
  4. Click Mouse located under Devices and Printers.
  5. Click the Pointer Options tab.
  6. Remove the check box from the Display pointer trails box.
  7. Remove the check from the Enhance pointer precision box.
  8. Click the Apply button.


Windows 7 / Vista

  1. Click Start.
  2. Click Control Panel.
  3. Click Hardware and Sound.
  4. Click Mouse located under Devices and Printers.
  5. Click the Pointer Options tab.
  6. Remove the check from the Display pointer trails box.
  7. Remove the check from the Enhance pointer precision box.
  8. Click the Apply button.


Windows XP

  1. Click Start.
  2. Click Control Panel

Note: If your control panel is set to category view select Switch to Classic View

  1. Click Mouse.
  2. Click the Pointer Options tab.
  3. Under visibility, remove the check box from Display pointer trails.

If this has not resolved your issue, refer to the following FAQ: https://www.startech.com/faq/usb-video-adapters-hardware-acceleration.

To output 4K to a DisplayPort display at 30Hz, your monitor must support the resolution and refresh rate. If your monitor also supports 4K at 60Hz (DP 1.2 or higher), you may also need to set the monitor to work at 30Hz. 

To resolve this issue, use the buttons on your monitor to change the DisplayPort settings to DP1.1. For more information about how to change your monitor settings, refer to the website of the manufacturer of your monitor.