StarTech.com

DVI-D to VGA Active Adapter Converter Cable - 1080p

Connect a DVI-D equipped Laptop or Desktop Computer to your VGA Display, or Projector

Product ID: DVI2VGAE

  • Maximum resolution of 1080p
  • No external power adapter required
42,99 € EUR exc VAT
46,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Audio No
AV Input DVI-D
AV Output VGA
Performance
Maximum Analog Resolutions 1920x1200
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DVI-D (25 pin) Male Input
1 - USB Micro-B (5 pin) Female
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
Connector Type(s) USB Micro-B (5 pin) Female
Power
Power Consumption (In Watts) 1.3
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Physical Characteristics
Cable Length 190 mm [7.5 in]
Color Black
Product Height 1.5 cm [0.6 in]
Product Length 24.8 cm [9.8 in]
Product Width 45 mm [1.8 in]
Weight of Product 77.1 g [2.7 oz]
Packaging Information
Package Height 18 mm [0.7 in]
Package Length 88 mm [3.5 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 73.4 g [2.6 oz]
What's in the Box
Included in Package 1 - DVI-D to VGA Adapter Converter
1 - 24 in. [610 mm] USB type A to Micro USB type B Cable

Certifications

Related Products

High Resolution Video DVI to VGA Converter
DVI2VGACON
High Resolution Video DVI to VGA Converter

Convert a DVI-D (Digital) signal to work with a VGA monitor

126,99 € exc VAT
137,15 € inc VAT
3 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200
DVI2VGAMM3
3 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200

Connect your digital DVI-equipped computer directly to a nearby VGA monitor or projector, without any excess cable clutter

53,99 € exc VAT
58,31 € inc VAT
6 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200
DVI2VGAMM6
6 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200

Connect your digital DVI-equipped computer directly to a VGA monitor or projector located up to 6ft away

55,99 € exc VAT
60,47 € inc VAT
10 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200
DVI2VGAMM10
10 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200

Connect your digital DVI-equipped computer directly to a VGA monitor or projector located up to 10ft away

49,99 € exc VAT
53,99 € inc VAT
HDMI to DVI-D Video Cable Adapter - F/M
HDMIDVIFM
HDMI to DVI-D Video Cable Adapter - F/M

Connect DVI capable devices to HDMI®-enabled devices and vice versa

10,99 € exc VAT
11,87 € inc VAT
8in HDMI to DVI-D Video Cable Adapter - HDMI Female to DVI Male
HDDVIFM8IN
8in HDMI to DVI-D Video Cable Adapter - HDMI Female to DVI Male

Connect a DVI-D device to an HDMI®-enabled device using a standard HDMI cable

10,99 € exc VAT
11,87 € inc VAT
6 ft HDMI to DVI-D Cable - M/M
HDMIDVIMM6
6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
11,87 € inc VAT
8in HDMI to DVI-D Video Cable Adapter - HDMI Male to DVI Female
HDDVIMF8IN
8in HDMI to DVI-D Video Cable Adapter - HDMI Male to DVI Female

Connect a DVI device to an HDMI® enabled device using a standard DVI-D cable

10,99 € exc VAT
11,87 € inc VAT

Accessories