Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB-C to DisplayPort Adapter - 4K 60Hz

Product ID: CDP2DP

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

Features
  • Run resource-demanding applications on 4K displays at 60Hz

  • Hassle-free connection with the reversible USB-C connector

  • Maximum portability with a small footprint and lightweight design

More Features . . .
  • Thunderbolt 3 port compatible

  • 7.1 audio support

Available in
34,99 € EUR exc VAT
37,79 € inc VAT

ID: CDP2DP

For more products like this please visit our European online store today!

This USB-C™ to DisplayPort adapter enables you to output DP video and audio from the USB Type-C™ port on your laptop or other device. The adapter works with USB-C devices that pass a DisplayPort (DP) video signal, such as your MacBook Pro, Chromebook™ or other USB-C laptop. This enables you to connect your DisplayPort display to your USB-C computer using a DisplayPort cable.

Ultra HD 4K resolution at 60Hz

The adapter lets you harness the video capabilities that are built into your computer's USB Type-C connection, to deliver the astonishing quality of UHD to your 4K 60Hz display. This makes it easier for you to multitask while working on the most resource-demanding applications imaginable.

With this adapter, you can achieve an output resolution of up to 3840 x 2160p at 60Hz, which is perfect for performing high-resolution tasks such as viewing 4K video. Plus, the adapter is backward compatible with 1080p displays, which makes it a great accessory for home, office or other workspace applications.

Ultimate portability

This USB Type-C video adapter is highly portable with a small footprint and lightweight design that’s easy to tuck into your laptop bag. The adapter is the perfect accessory for connecting your MacBook Pro or Dell XPS™ to a DisplayPort monitor or display in BYOD (Bring Your Own Device) applications at the office.

Hassle-free connection with USB Type-C

This adapter lets you utilize the versatile USB Type-C port on your portable device. USB Type-C is a reversible connector, so it doesn't matter which way you plug it in, the adapter will always work, saving you the hassle and embarrassment of adjusting your device when you're trying to deliver a presentation.

The CDP2DP is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Notes:

  • Your USB-C device must support DisplayPort over USB-C (DP alt mode) to work with this adapter
  • This adapter outputs a single-mode DisplayPort signal and will not work with additional video adapters such as DisplayPort to HDMI, DisplayPort to VGA or DisplayPort to DVI adapters
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Keep the adapter with you while traveling, to connect to any DisplayPort monitor or display you come across
  • Connect your BYOD MacBook Pro or Dell XPS with USB-C to a provided DisplayPort monitor at work
  • Walk into any boardroom, ready to deliver a presentation from your USB-C laptop
  • Connect a DP display to your USB-C laptop to use as a secondary display
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID PERICOM - PI3DPX1203
NXP - PTN5100
Converter Type Adapters
Output Signal DisplayPort
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840 x 2160 (Ultra HD 4K) @ 60hz
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1600
3840 x 2160 (4K)@ 60hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DisplayPort (20 pin) Female Output
Physical Characteristics
Color Black
Product Height 14 mm [0.6 in]
Product Length 180 mm [7.1 in]
Product Weight 22 g [0.8 oz]
Product Width 37 mm [1.5 in]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - USB-C to DisplayPort adapter
USB-C to DisplayPort Adapter - 4K 60Hz - White
CDP2DPW

USB-C to DisplayPort Adapter - 4K 60Hz - White

Connect your MacBook, Chromebook or laptop with USB-C to a DisplayPort monitor or projector

34,99 € exc VAT
37,79 € inc VAT

USB-C to HDMI Adapter
CDP2HD

USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
35,63 € inc VAT

USB-C to HDMI Adapter - White
CDP2HDW

USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
35,63 € inc VAT

USB-C to VGA Adapter
CDP2VGA

USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
48,59 € inc VAT

USB-C to VGA Adapter - White
CDP2VGAW

USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
48,59 € inc VAT

6 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
MDP2DPMM6

6 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

9,99 € exc VAT
10,79 € inc VAT

DisplayPort® Cable with Latches - M/M
DISPLPORT6L

DisplayPort 1.2 Cable with Latches - Certified, 6 ft

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

15,99 € exc VAT
17,27 € inc VAT

* Product appearance and specifications are subject to change without notice.