StarTech.com

3 m (10 ft.) USB-C to DisplayPort Cable - 4K 60Hz - White

Use this USB-C to DP cable to connect your USB Type C computer directly to a monitor, without additional adapters

Product ID: CDP2DPMM3MW

  • Position your devices as needed throughout your workspace, with reduced cable clutter
  • 3 m (10 ft.) all-in-one solution with a combined cable and adapter
  • A stylish look that complements your white monitors
View More
  • Hassle-free connection with the reversible USB-C connector
  • Astonishing video quality with support for resolutions up to 4K at 60Hz
51,99 € EUR exc VAT
56,15 € EUR inc VAT

Overview

This USB-C™ to DisplayPort adapter cable offers a convenient solution for directly connecting your DisplayPort over USB Type-C™ device to your DP monitor or projector. The adapter offers a connection distance of up to 3 m (10 ft.) and works with USB-C devices that support DP Alt Mode, such as the MacBook, Chromebook Pixel™ and Dell™ XPS™ models 15 and 13. It's also compatible with Thunderbolt™ 3 ports.

Clutter-free installation

While this white adapter looks great next to computers that match the look and feel of laptops like your MacBook or HP® Envy, it works with any USB-C computer that supports DisplayPort. At 3 m (10 ft.) in length, this adapter cable delivers a direct connection that eliminates excess adapters and cabling, ensuring a tidy and professional installation.

For shorter installations, StarTech.com also offers a 1 m (3 ft.) USB-C to DisplayPort cable (CDP2DPMM1MW) and 1.8 m (6 ft.) USB-C to DisplayPort cable (CDP2DPMM6W), enabling you to choose the right cable length for your custom installation needs.

Astonishing picture quality

At four times the resolution of high-definition 1080p, you’ll be amazed at the picture quality of a 4K 60Hz monitor or television. This adapter cable lets you harness the video capabilities that are built into your USB Type-C connection, to deliver the astonishing quality of Ultra HD to your 4K display. 

Plus, the adapter is still compatible with lower display resolutions, such as 1080p, which makes it a great accessory for your current home, office or other HD work environment, while future-proofing for 4K 60Hz implementation.

The CDP2DPMM3MW is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Connect a USB Type-C computer to a DisplayPort projector or display in your classroom, auditorium or boardroom

Install at your home workstation or office hot desk to make your USB-C computer compatible with your DisplayPort monitor

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input USB Type-C
AV Output DisplayPort
Chipset ID STMicroelectronics - STM32F072CBU6
PERICOM - PI3DPX1203
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840x2160 @ 60 Hz
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3840x2160 (Ultra HD 4K)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DisplayPort (20 pin) Male Output
Special Notes / Requirements
Note Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity 20%-70%RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Color Black
Product Height 10 mm [0.4 in]
Product Length 3039 mm [119.6 in]
Product Weight 200 g [7.1 oz]
Product Width 20 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - USB-C to DisplayPort cable

Certifications

Related Products

3 m (10 ft.) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM3MB
3 m (10 ft.) USB-C to DisplayPort Cable - 4K 60Hz - Black

Use this USB-C to DP cable to connect your USB Type C computer directly to a monitor, without additional adapters

51,99 € exc VAT
56,15 € inc VAT
USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz
CDP2DPMM6B
USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz

Eliminate clutter by connecting your DP over USB Type-C computer directly to a monitor without additional adapters

44,99 € exc VAT
48,59 € inc VAT
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
48,59 € inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
52,91 € inc VAT
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM1MB
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

51,99 € exc VAT
56,15 € inc VAT
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM2MB
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

54,99 € exc VAT
59,39 € inc VAT
USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
43,19 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
35,63 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
35,63 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
48,59 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
48,59 € inc VAT
1 m (3 ft.) USB C to DisplayPort Cable - 4K 60Hz - White
CDP2DPMM1MW
1 m (3 ft.) USB C to DisplayPort Cable - 4K 60Hz - White

Use this USB-C to DP cable to connect your USB Type C computer directly to a monitor without additional adapters

41,99 € exc VAT
45,35 € inc VAT
6 ft. (1.8 m) USB C to DisplayPort Cable - 4K 60Hz - White
CDP2DPMM6W
6 ft. (1.8 m) USB C to DisplayPort Cable - 4K 60Hz - White

Use this USB-C to DP cable to connect your USB Type C computer directly to a monitor without additional adapters

47,99 € exc VAT
51,83 € inc VAT