StarTech.com

USB C to HDMI Multi-Monitor Adapter - 3-Port MST Hub

Use this USB C hub to connect three independent HDMI displays to a single USB Type-C port

Product ID: MSTCDP123HD

  • Maximize your productivity by connecting three independent displays to your computer using the MST hub
  • Hassle-free connection with the reversible USB-C connector
  • Increase external video performance with support for resolutions up to 4K on two monitors simultaneously
  • Thunderbolt 3 port compatible
173,99 € EUR exc VAT
187,91 € EUR inc VAT

Overview

This MST (Multi-Stream Transport) hub lets you connect three HDMI monitors to your USB-C™ computer. MST ensures hassle-free setup by natively working on any Windows® device that supports DP Alt Mode over USB Type-C™, such as models of Dell™ Precision™ and Dell XPS™ laptops and ASUS® ROG GL752.

Increase your productivity with multiple monitors

The newest generation of laptops are more portable than ever. Unfortunately, this means you’re left with fewer video outputs and a small integrated screen. This MST hub solves these problems by letting you connect three displays to a single USB-C port on your computer, which makes multitasking much easier.

Using the MST hub, you can extend your desktop onto additional monitors and stream independent content to each display. This makes it easier to multitask and increase your productivity, which is perfect for creating an easy-to-dock hot-desk solution with a wireless keyboard and mouse peripheral set.

You can also mirror the same image onto multiple displays for remote viewing applications such as digital signage.

Increase Productivity with multiple screens

Astonishing picture quality that won’t drain your system resources

MST technology uses your existing video card to minimize the use of system resources while delivering Ultra HD 4K resolutions. 4K is supported by the latest A/V devices and delivers four times the resolution of 1080p. Plus, because the MST hub can output high-definition 1080p, the MST hub is perfect for high-resolution applications such as graphic design and medical imaging. 

Extend Your Performance

 

The MSTCDP123HD is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note: MST shares 21.6Gbps across all attached displays. Higher resolutions can restrict the available bandwidth with the remaining ports, please see our guidelines below for determining an ideal resolution for your setup. Certain graphics adapters have limited MST support and will only output to three displays in total. If more than three monitors are attached, the fourth will be disabled.

Average resolution bandwidth allocation:

1920x1080 (High-definition 1080p) @60Hz - 22%
1920x1200 @60Hz - 30%
2560x1440 @60Hz - 35%
2560x1600 @60Hz - 38%
3840 x 2160 (Ultra HD 4K) @30Hz - 38%

Note: Exceeding 100% will reduce functionality.

Examples of supported resolution configurations:

Screen 1 Resolution
Screen 2 Resolution
Screen 3 Resolution
Total % of Bandwidth
1920x1200 @60Hz (30%) 1920x1200 @60Hz (30%) 1920x1200 @60Hz (30%) 90%
2560x1440 @60Hz (35%) 2560x1440 @60Hz (35%) 1920x1200 @60Hz (30%) 100%
2560x1600 @60Hz (38%) 2560x1600 @60Hz (38%) 1920x1080 @60Hz (22%) 98%
3840x2160 @30Hz (38%) 2560x1600 @60Hz (38%) 1920x1080 @60Hz (22%) 98%
3840x2160 @30Hz (38%) 3840x2160 @30Hz (38%) 1920x1080 @60Hz (22%) 98%

Examples of unsupported resolution configurations:

Screen 1 Resolution
Screen 2 Resolution
Screen 3 Resolution
Total % of Bandwidth
2560x1600 @60Hz (38%) 2560x1600 @60Hz (38%) 1920x1200 @60Hz (30%) 106%
3840x2160 @30Hz (38%) 2560x1600 @60Hz (38%) 1920x1200 @60Hz (30%) 106%
3840x2160 @30Hz (38%) 2560x1600 @60Hz (38%) 2560x1440 @60Hz (35%) 111%
3840x2160 @30Hz (38%) 3840x2160 @30Hz (38%) 3840x2160 @30Hz (38%) 114%

Applications

Connect additional displays to your USB-C device

Use one screen for referencing data, such as websites, while composing your documents on another screen

Connect your USB-C device supporting DP Alt Mode to three high-resolution displays at your workstation

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Output HDMI
Chipset ID MegaChips - STDP4320
VIA/VLI - VL100
Ports 3
Performance
Maximum Digital Resolutions 3840 x 2160 @30hz
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3840 x 2160 (Ultra HD 4K) @30hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 3 - HDMI (19 pin) Female Output
Software
OS Compatibility Windows 10 (32/64)
Windows 8/8.1 (32/64)
Windows 7(32/64)
Environmental
Humidity 50-90%
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Accent Color Black
Cable Length 300 mm [11.8 in]
Color Black
Enclosure Type Plastic
Product Height 15 mm [0.6 in]
Product Length 105 mm [4.1 in]
Product Weight 118 g [4.2 oz]
Product Width 65 mm [2.6 in]
Packaging Information
Shipping (Package) Weight 0.3 kg [0.7 lb]
What's in the Box
Included in Package 1 - MST hub

Compatibility

View full OS compatibility
Windows 10 (32/64)
Windows 8/8.1 (32/64)
Windows 7(32/64)

Certifications

Related Products

USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub
MSTCDP122DP
USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single USB Type-C port

105,99 € exc VAT
114,47 € inc VAT
USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub
MSTCDP123DP
USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub

Use this adapter to connect three independent displays to a single USB Type-C port

163,99 € exc VAT
177,11 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

You may have heard of MST hubs, and have been wondering what they are, and whether or not they will work in your setup. 

So what are MST hubs?  MST hubs are devices that take one DisplayPort or Mini DisplayPort video connection, and go to many video connections, usually extra DisplayPort, Mini DisplayPort, DVI or HDMI connections.  This is accomplished through DisplayPort's MST, or Multi Stream Transport function.  MST hubs allow you to mirror / duplicate your monitors so the same window are shown on all of the monitors, or extend your desktop, so that you can have different window on each monitor.

So how can you tell if you can use a MST hub?  MST hubs require that the video card's DisplayPort or Mini DisplayPort output support DP1.2 or greater, which supports MST.  Some MST hubs also specifically require HBR2, or High Bit Rate 2 support.  HBR2 allows for higher resolutions like 4K and up.  You can check whether or not a StarTech.com MST hub requires HBR2 on the individual product pages, under the Technical Specifications tab.

There are a few other important things to note.

  • Video cards can technically support DP1.2, but not support MST or HBR2, so it is important to check with your video card manufacturer that your video card specifically supports DP1.2, MST, and HBR2 (if necessary).

Currently Mac OSX does not support MST hubs, regardless of whether or not the video card does.  This is an operating system restriction, so running Windows on an Apple computer through a program like Bootcamp will allow you to use MST hubs.

Recent versions of DisplayPort include the ability to split to multiple displays from one DisplayPort connection using Multi-Stream Transport (MST).

Although you will be able to connect the MST hub to the Mini DisplayPort (mDP) connection on your Mac, Mac OSX does not support MST for NVIDIA and Intel Graphics Processor Units (GPUs). This results in a mirrored image across the outputs of a MST hub and you will not be able to have multiple independent displays on your Mac.

The limitation of NVIDIA and Intel GPUs lies within Mac OSX. If a different operating system is used, such as Microsoft Windows via Bootcamp, you may be able to use the MST functionality of your Mac.

You cannot use an MST hub to increase the maximum number of displays that a video card supports. For example, if your video card only supports up to three displays, your display limit will still be three displays even if you use an MST hub.

If you have multiple MST hubs connected to the same computer and are experiencing display issues, you should check your video card to make sure that it can support the number of displays that you are using in your setup.

If you use an MST hub in your setup, your video card also needs to be compatible with MST technology. For more information, refer to the following FAQ: https://www.startech.com/faq/mst-hubs-gpu-compatibility.

USB-C is a type of USB connector that is capable of supporting the following:

  • Data transfer speeds up to 10Gbps, if you use USB 3.1.
  • Bi-directional power delivery up to 100W, if both the USB host connection and the device support it.
  • Alternate modes, which deliver different types of data at different speeds. For example, DisplayPort Alternate Mode (DP Alt Mode).

If using Thunderbolt 3 over USB-C, the connection is capable of additional features. For example, Thunderbolt 3 is capable of 40Gbps of total bandwidth. For more information, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-port-capabilities.

Not all USB-C ports or devices are capable of supporting all of the features listed above, or all of the features at the maximum capabilities. If you require a specific USB-C feature, your USB host connection, cables, and device must all support the feature that you require. For more information about whether your components support specific USB-C features, refer to the information provided by the manufacturers. 

This USB-C device requires that all of the following components support DisplayPort Alternate Mode:

  • The USB-C host connection (for example, a computer and its port).
  • The USB-C cable.
  • The USB-C device (for example, a hard drive docking station).

To check how much power this device requires, visit the product page, and look on the Technical Specifications tab.

For more information about the modes that your setup components support, refer to the information provided by the manufacturers.

Troubleshooting

When you troubleshoot issues with an MST hub, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video source

  • Video destination

  • MST Hub

To test your setup components, try the following:

  • Use the video cables, video source, video destination, and MST hub in another setup to see if the problem is with the components or the setup.

  • Use a different video cable, video source, video destination, and MST hub in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

  • Eliminate the use of adapters, extenders, or splitters where possible.

When you test the MST hub with your computer system, do the following:

  • Make sure that the computer/graphics adapter is MST compatible. For more information, refer to the following FAQ: http://www.startech.com/faq/mst-hubs-gpu-compatibility.

  • Make sure that the latest graphics drivers are installed. The latest drivers are available on the website of the manufacturer of the graphics adapter.

  • Use compatible adapters. For example, DisplayPort to HDMI and not HDMI to DisplayPort.

Note: Drivers are not required for the MST hub.

To check to see if Windows is detecting the monitor, on a computer that is running a version of Windows 8 or Windows 10, do the following:

  1. On your keyboard, press the Windows key + X and click Control Panel.
  2. Click Appearance and Personalization, then click Display.
  3. In the left column, click Resolution or Adjust Resolution. Your monitors will be displayed as numbered icons.
  4. To see which monitors are detected, click the Display menu.
  5. To display the numbers on each of the connected monitors and see how the operating system has assigned their positions, click Identify.

To check to see if Windows is detecting the monitor, on a computer that is running a version of Windows 7, do the following:

  1. Right-click on the desktop and click Screen Resolution.
  2. To see which monitors are detected, click the Display menu.
  3. In the left column, click Resolution or Adjust Resolution. Your monitors will be displayed as numbered icons.
  4. To display the numbers on each of the connected monitors and see how the operating system has assigned their positions, click Identify.

If you are experiencing flickering issues with the MST hub, your monitors may be at a 59 Hz refresh rate. If they are at 59 Hz, you need to adjust the refresh rate to 60 Hz. In order to change your monitor's refresh rate, complete the following:

  1. Right-click anywhere on your desktop.
  2. Click Screen resolution or Display settings.
  3. At the top of the screen, select the monitor that you want to change the refresh rate for.
  4. Click Advanced settings or Display adapter properties.
  5. On the Monitor tab, click the Screen refresh rate drop-down list.

Note: This step may vary depending on your operating system and graphics card.

In order for your mouse to move properly between your monitors you must rearrange your monitors in Windows to match the physical location of your monitors on your desk. To do so, complete the following based on your operating system:

Windows 10 and Windows  8

  1. On your keyboard, press the Windows key + X and select Control Panel.
  2. Click Appearance and Personalization, then click Display.
  3. Click the Resolution or Adjust Resolution option from the left column, which will display your monitors as numbered icons.
  4. Click Identify to display the numbers on each connected monitor, showing how the operating system has assigned their positions.
  5. Click and drag the monitor icons to best match your physical setup.
  6. Click OK to apply the changes and close the window.

Windows 7 and Windows Vista

  1. Click the Start button and select Control Panel.
  2. Click Appearance and Personalization, then click Display.
  3. Click the Resolution or Adjust Resolution option from the left column, which will display your monitors as numbered icons.
  4. Click Identify to display the numbers on each connected monitor, showing how the operating system has assigned their positions.
  5. Click and drag the monitor icons to best match your physical setup.
  6. Click OK to apply the changes and close the window.

Windows XP

  1. Click the Start button and select Control Panel.
  2. Double-click Display.
  3. Click the Settings tab, which will display your monitors as numbered icons.
  4. Click Identify to display the numbers on each connected monitor, showing how the operating system has assigned their positions.
  5. Click and drag the monitor icons to best match your physical setup.
  6. Click OK to apply the changes and close the window.

To mirror the image from your primary monitor instead of extending your desktop, refer to the following FAQ: http://www.startech.com/faq/Windows_Mirroring_Monitors