Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2m (6 ft) Long Left Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Product ID: USB2ADC2ML

Charge or Sync your iPhone®, iPod®, or iPad® over longer distances, keeping the cable out of the way

Features
  • 1x Left-angled stepped Apple (30-pin) Dock Connector

  • 1x USB ‘A’ male connector

  • High quality 24 AWG wire

More Features . . .
  • Offers 2m in cable length

  • High quality connectors, suited for repeated connections/disconnections to/from your iPhone®, iPod® or iPad®

  • Compatible with all existing Apple (30-pin) dock cable connectors

  • Aluminum-Mylar Foil with Braided Shielding

  • Supports high-speed USB data transfer rates of up to 480 Mbps

Prices may be lower from Resellers:

INGCH
Available in
18,99 € EUR exc VAT
20,51 € inc VAT

ID: USB2ADC2ML

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB2ADC2ML USB cable for iPhone®, iPod® and iPad® (2m) features a left-angled Apple® (30-pin) Dock Connector which positions the cable in such a way that it allows you to easily access your iOS-enabled mobile digital device in both portrait and landscape mode, even while charging.

The longer USB to iPhone cable design offers 2-meters in cable length to overcome distance restrictions while still providing full charging power.

Plus, the USB to iPhone cable features a uniquely constructed stepped Apple Dock Connector, designed by StarTech.com. Unlike a regular connector, the exclusive stepped connector plugs into your iPhone, iPod or iPad, even when inside a protective case, avoiding the inconvenience of having to constantly remove the cover for every charge/sync.

This durable cable is Apple MFi certified and backed by our lifetime warranty to ensure dependable performance.

As an alternative, StarTech.com also offers a 2m Right Angle Apple® 30-pin Dock Connector to USB Cable (USB2ADC2MR), which provides the same convenience as this left-angled cable, but allows you to connect to your iPhone, iPod or iPad from the opposite direction.

The StarTech.com Advantage
  • Provides unrestricted access to your iPhone®, iPod® or iPad®, in landscape or portrait mode, even while charging
  • Keep your iOS-enabled mobile digital device in its protective case while charging, with our unique stepped Apple® dock connector
  • Offers more flexible positioning of iOS-enabled mobile digital device while charging – up to 2 meters distance from your charger
Applications
  • Text, work, or game on your iPhone®, iPod®, or iPad®, even while charging, without the cable getting in the way
  • Charge your Apple® devices from a computer, USB wall charger, or vehicle USB charger
  • Replace a damaged or misplaced USB cable for your iPhone/iPod/iPad
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple (30-pin) Dock Connector Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color White
Connector Style Straight to Left Angle
Product Length 2 m [6.6 ft]
Product Weight 48 g [1.7 oz]
Wire Gauge 24 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 2m USB Left Angle Cable for iPhone® / iPod® / iPad®
0.5m (20in) Short Right Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC50CMR

0.5m (20in) Short Right Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge or Sync your iPhone®, iPod®, or iPad® with reduced clutter and the cable out of the way

11,99 € exc VAT
12,95 € inc VAT

1m (3 ft) Right Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC1MR

1m (3 ft) Right Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge or Sync your iPhone®, iPod®, or iPad® with the cable out of the way

11,99 € exc VAT
12,95 € inc VAT

2m (6 ft) Long Left Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC2ML

2m (6 ft) Long Left Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge or Sync your iPhone®, iPod®, or iPad® over longer distances, keeping the cable out of the way

18,99 € exc VAT
20,51 € inc VAT

* Product appearance and specifications are subject to change without notice.