Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

0.3m (11in) Short Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Product ID: USB2ADC30CM

Charge or Sync your iPhone®, iPod®, or iPad® with reduced clutter

Features
  • 1x Stepped Apple (30-pin) Dock connector

  • 1x USB 'A' male connector

  • Offers 11.8" in cable length

More Features . . .
  • High quality connectors, suited for repeated connections/disconnections to/from your iPhone, iPod or iPad

  • Aluminum-Mylar Foil with Braided Shielding

  • Supports high-speed USB data transfer rates of up to 480 Mbps

Prices may be lower from Resellers:

INGCH
Available in
13,99 € EUR exc VAT
15,11 € inc VAT

ID: USB2ADC30CM

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB2ADC30CM 0.3m Apple® (30-pin) Dock Connector to USB cable for iPhone®, iPod® and iPad® enables close-range syncing and charging of your iOS-enabled mobile digital devices, for situations where a longer cable would create clutter. Plus, the shorter cable design provides a portable solution that makes it perfect for carrying as a laptop accessory.

The USB to iPhone cable features a uniquely constructed stepped Apple Dock Connector, designed by StarTech.com. Unlike a regular connector, the exclusive stepped connector plugs into your iPhone, iPod or iPad, even when inside a protective case, avoiding the inconvenience of having to constantly remove the cover for every charge/sync.

This durable cable is Apple MFi certified and backed by our lifetime warranty to ensure dependable performance.

The StarTech.com Advantage
  • Avoid the clutter of excess cable length
  • Simple to store in a laptop carrying bag, as a portable connectivity solution
  • Keep your iOS-enabled mobile digital device in its protective case, while charging with our unique stepped Apple® dock connector
Applications
  • Charge or sync your 30-pin Apple devices at shorter distances, with reduced clutter
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple (30-pin) Dock Connector Male
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color White
Connector Style Straight
Product Length 0.3 m [1 ft]
Product Weight 17 g [0.6 oz]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 46 g [1.6 oz]
What's in the Box
Included in Package 1 - 0.3m USB Dock Cable for iPhone®, iPod® and iPad®
0.5m (20in) Short Right Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC50CMR

0.5m (20in) Short Right Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge or Sync your iPhone®, iPod®, or iPad® with reduced clutter and the cable out of the way

11,99 € exc VAT
12,95 € inc VAT

1m (3 ft) Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad  with Stepped Connector
USB2ADC1M

1m (3 ft) Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge or sync your Apple® devices, even when inside a protective case

13,99 € exc VAT
15,11 € inc VAT

3m (10 ft) Long Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad  with Stepped Connector
USB2ADC3M

3m (10 ft) Long Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge and sync your iPhone®, iPod® or iPad® at greater distances (up to 3m) with no loss of charge time, even while inside a protective case

28,99 € exc VAT
31,31 € inc VAT

USB 2.0 Fast Charging Adapter A to A - M/F with Sync / Fast Charge Switch
USB2CHADP

USB 2.0 Fast Charging Adapter A to A - M/F with Sync / Fast Charge Switch

Fast charge your mobile devices such as tablets (iPad, Samsung, etc.) or smartphones from any USB 2.0 port

7,99 € exc VAT
8,63 € inc VAT

* Product appearance and specifications are subject to change without notice.