StarTech.com

3m (10 ft) Long Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge and sync your iPhone®, iPod® or iPad® at greater distances (up to 3m) with no loss of charge time, even while inside a protective case

Product ID: USB2ADC3M

  • 1x Stepped Apple® (30-pin) Dock connector
  • 1x USB ‘A’ male connector
  • High quality 20 AWG wire
  • Offers 3m in cable length
View More
  • High quality connectors, suited for repeated connections/disconnections to/from your iPhone®, iPod® or iPad®
  • Compatible with all existing Apple (30-pin) dock cable connectors
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
28,99 € EUR exc VAT
31,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple (30-pin) Dock Connector Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color White
Connector Style Straight
Product Height 1 cm [0.4 in]
Product Length 3 m [9.8 ft]
Product Width 25 mm [1 in]
Weight of Product 136 g [4.8 oz]
Wire Gauge 20/28 AWG
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 26 cm [10.2 in]
Package Quantity 1
Package Width 18 cm [7.1 in]
Shipping (Package) Weight 213 g [7.5 oz]
What's in the Box
Included in Package 1 - 3m USB Dock Cable for iPhone®, iPod® and iPad®

Certifications

Related Products

1m (3 ft) Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC1M
1m (3 ft) Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge or sync your Apple® devices, even when inside a protective case

13,99 € exc VAT
15,11 € inc VAT
0.65m (2 ft) Short Apple 30-pin Dock Connector or Micro USB to USB Combo Cable for iPhone / iPod / iPad
USB2UBADC1M
0.65m (2 ft) Short Apple 30-pin Dock Connector or Micro USB to USB Combo Cable for iPhone / iPod / iPad

Sync your Micro USB, iPhone®, iPod® or iPad® devices using a single cable

8,99 € exc VAT
9,71 € inc VAT