Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Black Apple 30-pin Dock Connector to Micro USB Adapter for iPhone / iPod / iPad with Stepped Connector

Product ID: USBUBADCADPB

Charge or Sync your iPhone®, iPod®, or iPad® using a Micro USB cable

Features
  • Stepped Apple (30-pin) Dock Connector

  • Compact, portable design

  • All-black construction

Prices may be lower from Resellers:

INGCH
Available in
8,99 € EUR exc VAT
9,71 € inc VAT

ID: USBUBADCADPB

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USBUBADCADPB Apple® 30-pin Dock Connector to Micro USB Adapter is colored to suit black iPhone®, iPod®, iPad® mobile devices and provides a reliable solution for charging and syncing your Apple mobile digital devices using a Micro USB cable.

The uniquely constructed adapter features a stepped Apple Dock Connector (male), which saves the hassle of removing the protective case or cover from your device each time you charge or sync.

Plus, this compact adapter is portable enough for carrying as a tablet or laptop accessory while reducing the number of cables you need to carry around with you in order to charge all of your mobile devices.

This durable 30-pin to Micro USB adapter is Apple MFi certified and backed by our lifetime warranty to ensure dependable performance. 

The StarTech.com Advantage
  • Lightweight, portable design, suitable for carrying as a laptop, iPad or iPhone accessory
  • Keep your iOS-enabled mobile digital device in its protective case while charging, with our unique stepped Apple dock connector
  • Guaranteed reliability
Applications
  • Charge and sync 30-pin Apple mobile digital devices using a Micro USB cable
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Connector(s)
Connector A 1 - Apple (30-pin) Dock Connector Male
Connector B 1 - USB Micro-B (5 pin) Female
Physical Characteristics
Color Black
Connector Style Straight
Product Height 6 mm [0.2 in]
Product Length 26 mm [1 in]
Product Weight 4 g [0.1 oz]
Product Width 18 mm [0.7 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 12 g [0.4 oz]
What's in the Box
Included in Package 1 - Black Apple 30-pin Dock Connector to Micro USB adapter for iPhone/iPod/iPad
Short Micro-USB Cable - M/M - 0.5m
USBAUB50CMBK

Short Micro-USB Cable - M/M - 0.5m

Charge and Sync your Micro USB-equipped Smartphone or Tablet with reduced clutter

3,99 € exc VAT
4,31 € inc VAT

Micro-USB Cable - M/M - 1m
USBAUB1MBK

Micro-USB Cable - M/M - 1m

Charge and Sync your Micro USB-equipped Smartphone or Tablet

3,99 € exc VAT
4,31 € inc VAT

Micro-USB Cable - M/M - 2m
USBAUB2MBK

Micro-USB Cable - M/M - 2m

Charge and Sync your Micro USB-equipped Smartphone or Tablet over longer distances

5,99 € exc VAT
6,47 € inc VAT

White Apple 30-pin Dock Connector to Micro USB Adapter for iPhone / iPod / iPad with Stepped Connector
USBUBADCADPW

White Apple 30-pin Dock Connector to Micro USB Adapter for iPhone / iPod / iPad with Stepped Connector

Charge or Sync your iPhone®, iPod®, or iPad® using a Micro USB cable

8,99 € exc VAT
9,71 € inc VAT

* Product appearance and specifications are subject to change without notice.