StarTech.com

6in Stereo Audio Cable - 3.5mm Male to 2x RCA Female

Connect your computer or audio device (iPod®, MP3 Player, etc.) to a stereo with standard RCA cables

Product ID: MUMFRCA

  • 1x 3.5mm Mini-Jack 3 Position Male Connector
  • 2x RCA Female Connectors
  • Compact, lightweight design
1,99 € EUR exc VAT
2,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - Stereo Audio (2 x RCA) Female
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Black
Product Length 152.4 mm [6 in]
Weight of Product 13 g [0.5 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 15 g [0.5 oz]
What's in the Box
Included in Package 1 - 6" Headphone Jack Male to 2 RCA Female A

Certifications