StarTech.com

9.8ft. (3 m) DisplayPort 1.4 Cable - VESA® Certified

Slim DP Monitor Cable | 8K@60Hz | HBR3 | HDR | Gold-Plated | Lifetime Warranty

Product ID: DP14MM3M

  • Deliver best in class 8K video content with a VESA® certified DisplayPort 1.4 cable
  • Experience superior DisplayPort video with resolutions of up to 7690 x 4320 at 60Hz with 4:4:4 chroma subsampling
  • Enjoy higher contrast ratios and vivid colors with High Dynamic Range (HDR) support
View More
  • High quality 34 AWG construction offers a small outer diameter of 4.5mm for discreet installations
  • Lifetime warranty and guaranteed reliability
33,99 € EUR exc VAT
36,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Fire Rating VW-1 Rated
Number of Conductors 19
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - DisplayPort (20 pin) Latching Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Connector Style Latching
Product Height 1 cm [0.4 in]
Product Length 3 m [9.8 ft]
Product Width 12 mm [0.5 in]
Weight of Product 270 g [9.5 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 33 cm [13 in]
Package Width 25 cm [9.8 in]
Shipping (Package) Weight 100 g [3.5 oz]
What's in the Box
Included in Package 1 - DisplayPort Cable

Certifications

Related Products

3.3ft. (1 m) DisplayPort 1.4 Cable - VESA® Certified
DP14MM1M
3.3ft. (1 m) DisplayPort 1.4 Cable - VESA® Certified

Slim DP Monitor Cable | 8K@60Hz | HBR3 | HDR | Gold-Plated | Lifetime Warranty

25,99 € exc VAT
28,07 € inc VAT
6.5ft. (2 m) DisplayPort 1.4 Cable - VESA® Certified
DP14MM2M
6.5ft. (2 m) DisplayPort 1.4 Cable - VESA® Certified

Slim DP Monitor Cable | 8K@60Hz | HBR3 | HDR | Gold-Plated | Lifetime Warranty

29,99 € exc VAT
32,39 € inc VAT
16.4ft. (5 m) DisplayPort 1.4 Cable - VESA® Certified
DP14MM5M
16.4ft. (5 m) DisplayPort 1.4 Cable - VESA® Certified

Slim DP Monitor Cable | 8K@60Hz | HBR3 | HDR | Gold-Plated | Lifetime Warranty

49,99 € exc VAT
53,99 € inc VAT