StarTech.com

1m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

Product ID: HDDVIMM1M

  • High-bandwidth, uncompressed video and multi-channel digital audio in one cable
  • Simple installation
10,99 € EUR exc VAT
11,87 € EUR inc VAT

Overview

The HDDVIMM1M 1-meter HDMI® to DVI-D cable enables you to connect a DVI-D video card (or other DVI-D output device) to a display that incorporates HDMI technology. The cable supports bi-directional operation that also allows the reverse configuration, delivering digital video from an HDMI-enabled output to a DVI-D capable display.

A valuable addition to any digital signage, multimedia or home theater application, this high performance cable is designed to provide the best quality picture available through either HDMI technology or DVI digital connections.

This durably constructed HDMI/DVI-D cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • Reverse configurability/connectivity offers double the value of a normal HDMI®-DVI-D cable, enabling you to connect an HDMI-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
  • Ensures compatibility between two distinct digital video interfaces, for applications that require optimal levels of image clarity and quality
  • Saves money and reduces clutter by combining high bandwidth video with digital audio connections in a single cable

Applications

Compatible with HDMI®/DVI-capable LCD TVs, LCD Projectors, Plasma TVs, HDTVs, DVD Players and set-top boxes

Connecting a DVI-D output device (video card, etc.) to an HDMI®-enabled monitor/display

Connecting an HDMI-capable output device (video card, etc.) to a DVI-D monitor/display

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Length 1000 mm [39.4 in]
Product Weight 100 g [3.5 oz]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 1m HDMI® to DVI-D Cable - M/M

Certifications

Related Products

HDMI® to DVI-D Cable - M/M
HDDVIMM2M
2m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

11,99 € exc VAT
12,95 € inc VAT
HDMI® to DVI-D Cable - M/M
HDDVIMM3M
3m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

13,99 € exc VAT
15,11 € inc VAT
HDMI® to DVI-D Cable - M/M
HDDVIMM5M
5m HDMI to DVI-D Cable – M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

20,99 € exc VAT
22,67 € inc VAT
10m HDMI to DVI-D Cable - M/M
HDDVIMM10M
10m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

72,99 € exc VAT
78,83 € inc VAT
15m HDMI to DVI-D Cable - M/M
HDDVIMM15M
15m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

106,99 € exc VAT
115,55 € inc VAT
HDMI to DVI-D Video Cable Adapter - F/M
HDMIDVIFM
HDMI to DVI-D Video Cable Adapter - F/M

Connect DVI capable devices to HDMI®-enabled devices and vice versa

10,99 € exc VAT
11,87 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

This is a passive video signal converter.  

A passive video signal converter changes the type of connection that is being used but does not change the signal that passes through the converter. Because the video signal is not modified, passive converters tend to be smaller, simpler, and less expensive than active video signal converters. Examples of passive converters include DVI-I to VGA, HDMI to DVI, and DisplayPort to Mini-DisplayPort converters.

An active video signal converter modifies both the type of connection that is being used and the signal that passes through the converter. Because this type of conversion can be complex, active converters tend to be larger than passive video signal converters and sometimes require additional power. Examples of active converters include DVI-D to VGA, HDMI to DisplayPort, and VGA to HDMI converters.

For more information about passive and active DisplayPort video signal converters, refer to the following FAQ: https://www.startech.com/faq/DisplayPort_Converter_DP_Multi_Mode.

For more information about which type of video signal converter you should use when you convert video signals with an MST hub, refer to the following FAQ: https://www.startech.com/faq/mst_hubs_passive_vs_active_adapters.

Digital Visual Interface (DVI) is a video display interface that can contain different types of signaling, based on the application. DVI cables and ports are created using different connector types to identify what application they are intended to be used in. The connector types are identified by the number of pins on the DVI connector. DVI comes in the following five different connector types: 

Single and Dual link DVI indicate the maximum resolution capabilities of the video source or video destination. The maximum resolutions are Single Link (1920 x 1080 @ 60Hz) and Dual Link (2560 x 1600 @ 60Hz).

Note: The maximum resolution of your video source and video destination are ultimately determined by the technical specifications of the devices. The connector type is not a definitive indicator of the maximum resolution.

DVI-A carries only analog (for example, VGA) with no digital component. DVI-D carries only digital video (for example, HDMI) with no analog component. DVI-I combines DVI-A and DVI-D connections to include both analog and digital components. A DVI-I port may be on either your video source or display, but whether or not a display carries either or both analog and digital sources depends on the technical specifications of your device.

Troubleshooting

When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • HDMI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with audio over HDMI, ensure that the following is true:

  • The source is set up to output audio over HDMI.

  • The destination is compatible with the source's audio format.

  • The destination's volume was raised.

Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.