StarTech.com

6 in. High Speed HDMI Port Saver Cable - 4K 60Hz

HDMI® Male to Female Extension Cable | Gripping Connector | HDR | Lifetime Warranty

Product ID: HD2MF6INL

  • Extend your display's HDMI port to prevent wear and tear when connecting to your computer
  • Create a secure connection with a connector that grips inside the HDMI port
  • Get the best viewing experience supporting all HDMI 2.0 specifications
View More
  • Enjoy astonishing picture quality with support for video UHD resolutions up to 4K 60Hz
  • Ensure a reliable connection with this high-speed port saver cable
15,99 € EUR exc VAT
17,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 3840 x 2160 (Ultra HD 4K) @ 60hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Female
Physical Characteristics
Cable Length 15.2 cm [6 in]
Color Black
Connector Style Straight
Product Height 0.4 cm [0.1 in]
Product Length 15.2 cm [6 in]
Product Width 22.2 mm [0.9 in]
Weight of Product 25 g [0.9 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 30 g [1.1 oz]
What's in the Box
Included in Package 1 - 6 in. HDMI Cable

Certifications

Related Products

6 ft HDMI to DVI-D Cable - M/M
HDMIDVIMM6
6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
11,87 € inc VAT
Standard HDMI® Cable (Panel Mount) - F/M
HDMIPNLFM3
3 ft High Speed HDMI Cable for Panel Mount - F/M

Allows an HDMI® connection to be mounted on a secure and easily accessible panel.

10,99 € exc VAT
11,87 € inc VAT
HDMI Coupler / Gender Changer - F/F
GCHDMIFF
HDMI Coupler / Gender Changer - F/F

A cost-effective way of joining 2 shorter Standard or High Speed HDMI® Cables together.

9,99 € exc VAT
10,79 € inc VAT
Premium High Speed HDMI Cable with Gripping Connectors - 4K 60Hz - 2 m (6 ft.)
HDMM2MLP
Premium High Speed HDMI Cable with Gripping Connectors - 4K 60Hz - 2 m (6 ft.)

High-retention HDMI connections that are certified to provide premium, error-free performance

19,99 € exc VAT
21,59 € inc VAT