Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3m Passive 11 Pin Micro USB to HDMI MHL Cable for Samsung

Product ID: MHD11PMM3M

Connect your 11 pin Samsung MHL Smartphone or Tablet to an MHL-enabled HDTV display

Features
  • 1080p video output

  • Digital audio supported

  • TV remote control on your mobile device with CEC supporting HDTVs

  • Aluminum-mylar foil with braided shielding

Prices may be lower from Resellers:

INGCH
Available in
14,99 € EUR exc VAT
16,19 € inc VAT

ID: MHD11PMM3M

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The MHD11PMM3M 3m Passive 11-pin Micro USB to HDMI cable lets you connect your MHL-enabled Samsung smartphone (S3, S4, S5, Note 2, Note 3) or tablet (Galaxy Tab® Pro 8.4 and 10.1) to your MHL-enabled HDTV display, monitor, or projector.

This durable cable offers a simple plug-and-play solution for viewing content (e.g. photos, audio and video) from your Samsung mobile device on a large display, and home entertainment system.

Delivering on both quality and convenience, this 11-pin MHL cable supports 1080p video resolution and 7.1 channel digital audio output while simultaneously charging your mobile device when in MHL mode and while connected to your MHL-enabled display.

The MHD11PMM3M is backed by StarTech.com’s Lifetime Warranty, for guaranteed reliability.

Note: As this is a passive cable, your mobile device as well as your HDTV display, monitor, or projector, etc. must be MHL-enabled. Please refer to your devices owner’s manual and/or visit the MHL consortium website for a list of MHL Enabled Products. This product will not work with devices that have a 5 pin MHL connector, such as the Samsung S2.
 

The StarTech.com Advantage
  • Enjoy mobile content on a large screen
  • Simultaneous charging saves time and hassle
  • Guaranteed reliability
Common Customer Questions

View FAQs...

Applications
  • Connect your Mobile High-Definition Link (MHL™) enabled 11-pin Samsung device (S3, S4, S5, Note 2, Note 3) to an MHL-enabled television, monitor or projector through HDMI
  • Display video with supporting audio, or share pictures on a full-sized HDMI-capable and MHL-enabled display
  • Charge your 11-pin Micro USB mobile device while connected to your MHL-enabled display
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - MHL™ (11 pin, Mobile High-Definition Link) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Connector Style Straight
Product Height 7 mm [0.3 in]
Product Length 3 m [9.8 ft]
Product Weight 84 g [3 oz]
Product Width 17 mm [0.7 in]
Wire Gauge 24/30 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 94 g [3.3 oz]
What's in the Box
Included in Package 1 - 3m Passive 11 Pin Micro USB to HDMI® MHL™ Cable
Micro USB 5 pin to 11 pin MHL Adapter for Samsung
S3MHADAP

Micro USB 5 pin to 11 pin MHL Adapter for Samsung

Connect 11-pin MHL mobile audio/video devices, to MHL-enabled HDTV displays

7,99 € exc VAT
8,63 € inc VAT

* Product appearance and specifications are subject to change without notice.