StarTech.com

15 ft Thin Toslink Digital Optical SPDIF Audio Cable

Deliver high quality optical digital sound, with no signal interference

Product ID: THINTOS15

  • 2x Toslink (SPDIF) Male connectors
  • Gold-plated metal shell connectors with polished lens
  • Ultra-thin PVC jacket
  • Superior resistance to EMI/RFI and ground loop interference
5,99 € EUR exc VAT
6,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - Toslink (SPDIF, Optical) Male
Connector B 1 - Toslink (SPDIF, Optical) Male
Physical Characteristics
Cable Length 4.6 m [15 ft]
Color Black
Product Height 0.7 cm [0.3 in]
Product Length 4.6 m [15 ft]
Product Width 9.5 mm [0.4 in]
Weight of Product 27.2 g [1 oz]
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 28.2 g [1 oz]
What's in the Box
Included in Package 1 - 15 ft Toslink Digital Optical SPDIF Audio Cable

Certifications