StarTech.com

5m Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

Product ID: MXTMMHQ5M

  • Triple coaxial + twisted-pair wire for crystal clear display
  • Durably constructed cable, with high quality HD15 connectors
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color from your VGA monitor
  • High quality VGA connectors with molded PVC strain relief
15,99 € EUR exc VAT
17,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 14
Number of Ferrites 1
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Environmental
Humidity 0 - 80 %RH
Operating Temperature 0 to 60 °C
Storage Temperature -20 to 80 °C
Physical Characteristics
Cable Length 5 m [16.4 ft]
Color Black
Product Length 5 m [16.4 ft]
Weight of Product 556 g [19.6 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 87 mm [3.4 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 0.6 kg [1.2 lb]
What's in the Box
Included in Package 1 - 5m Coax High Resolution Monitor VGA Cable - HD15 M/M

Certifications

Related Products

0.5m Coax High Resolution Monitor VGA Video Cable - HD15 M/M
MXTMMHQ50CM
0.5m Coax High Resolution Monitor VGA Video Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

7,99 € exc VAT
8,63 € inc VAT
1m Coax High Resolution Monitor VGA Cable - HD15 M/M
MXTMMHQ1M
1m Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

7,99 € exc VAT
8,63 € inc VAT
2m Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M
MXTMMHQ2M
2m Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

8,99 € exc VAT
9,71 € inc VAT
3m Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M
MXTMMHQ3M
3m Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

11,99 € exc VAT
12,95 € inc VAT
10m Coax High Resolution Monitor VGA Cable - HD15 M/M
MXTMMHQ10M
10m Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

33,99 € exc VAT
36,71 € inc VAT
15m Coax High Resolution Monitor VGA Cable - HD15 M/M
MXTMMHQ15M
15m Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

52,99 € exc VAT
57,23 € inc VAT
20m Coax High Resolution Monitor VGA Cable - HD15 M/M
MXTMMHQ20M
20m Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality signal available

71,99 € exc VAT
77,75 € inc VAT
25m Coax High Resolution Monitor VGA Cable - HD15 M/M
MXTMMHQ25M
25m Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

75,99 € exc VAT
82,07 € inc VAT

Accessories