Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1 ft Coax HD15 VGA to 5 BNC RGBHV Monitor Cable - M/F
Connect a BNC video source to a VGA distribution amplifier or PC
Product ID: VGABNCMF1
- Short flexible cable design
- HD15 VGA Male to 5 BNC Female Connectors
Not Available
May be in stock with partners
From a Partner
Support
Overview
The VGABNCMF1 1-foot Coax HD15 VGA to 5 BNC RGBHV Adapter Cable features an HD15 VGA (male) connector and 5 BNC (RGBHV) (female) connectors, allowing you to connect your existing BNC video source to a VGA distribution amplifier or PC.
The cable can also be used with a VGA out signal, breaking out to 5 BNC female connectors that can be used with a 5 BNC (M-M) cable for use with a BNC monitor/display.
The StarTech.com Advantage
- Connect your wall mounted VGA TV or projector to your existing BNC cable runs
- Guaranteed reliability with StarTech.com’s lifetime warranty
Applications
Connect your BNC connected cabled panels and projectors to a VGA distribution amplifier or PC
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V930966 | |
UPC Code | 065030836722 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Connector Plating | Nickel | |
Fire Rating | CMG Rated (General Purpose) | |
Connector(s) | ||
Connector A | 1 - VGA (15 pin, High Density D-Sub) Male | |
Connector B | 5 - BNC (RF Coax) Female | |
Special Notes / Requirements | ||
Note | RGB signal: Red, Green, Blue wires, Vertical Sync: Black wire, Horizontal Sync: White wire | |
Physical Characteristics | ||
Cable Length | 0.3 m [1 ft] | |
Cable OD | 8.5 mm [0.3 in] | |
Color | Black | |
Product Length | 0.3 m [1 ft] | |
Product Weight | 96 g [3.4 oz] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 105 g [3.7 oz] | |
What's in the Box | ||
Included in Package | 1 - 1 ft Coax HD15 VGA to 5 BNC RGBHV Monitor Cable - M/F |
Related Products
3 ft HD15 to Component RCA Breakout Cable Adapter - M/M
Connect a VGA output (video card, etc.) to a display/monitor that uses Component video input
Accessories
10 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F
Extend your VGA monitor connections by 10ft
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- VGABNCMF1_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+