StarTech.com

12in TX3 Fan Power Splitter Cable

Connect two 3-pin (TX3) fans to a single power supply connector

Product ID: TX3SPLIT12

2,99 € EUR exc VAT
3,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - Fan (3 pin, TX3) Female
Connector B 2 - Fan (3 pin, TX3) Male
Physical Characteristics
Cable Length 0.3 m [1 ft]
Product Height 0.6 cm [0.2 in]
Product Length 0.3 m [1 ft]
Product Width 8 mm [0.3 in]
Weight of Product 10 g [0.4 oz]
Packaging Information
Package Height 125 mm [4.9 in]
Package Length 0 cm [0 in]
Package Quantity 1
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 14 g [0.5 oz]
What's in the Box
Included in Package 12in TX3 Fan Power Splitter Cable

Certifications