StarTech.com

LP4 to 2x LP4 Power Y Splitter Cable M/F

Connect two LP4 peripherial devices (CD/DVD-ROM drives etc.) to a single LP4 connector

Product ID: PYO2L

  • LP4 to dual LP4
  • Compatible with all IDE hard drives
1,99 € EUR exc VAT
2,15 € EUR inc VAT

Overview

The PYO2L LP4 to 2x LP4 Power Y Splitter Cable features one LP4 male connector that breaks out into two LP4 female connectors, providing a cost-effective solution for connecting two LP4 peripheral devices (CD/DVD-ROM drives, IDE hard drives etc.) to a single LP4 connector provided by the computer power supply.

The StarTech.com Advantage

  • Free up connections on the power supply by attaching two devices on a single connection
  • Backed by StarTech.com lifetime warranty

Applications

Power two (LP4 connected) drives

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - LP4 (4 pin, Molex Large Drive Power) Male
Connector B 2 - LP4 (4 pin, Molex Large Drive Power) Female
Physical Characteristics
Cable Length 230 mm [9.1 in]
Product Length 245 mm [9.6 in]
Product Weight 23 g [0.8 oz]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - LP4 to 2x LP4 Power Y Splitter Cable M/F

Certifications

Related Products

12in LP4 to 2x SATA Power Y Cable Adapter
PYO2LP4SATA
12in LP4 to 2x SATA Power Y Cable Adapter

Power two SATA drives from a single LP4 power supply connector.

3,99 € exc VAT
4,31 € inc VAT
12in LP4 to 2x Latching SATA Power Y Cable Splitter Adapter - 4 Pin Molex to Dual SATA
PYO2LP4LSATA
12in LP4 to 2x Latching SATA Power Y Cable Splitter Adapter - 4 Pin Molex to Dual SATA

Power two SATA drives from a single LP4 power supply connector

3,99 € exc VAT
4,31 € inc VAT
6in Latching SATA Power Y Splitter Cable Adapter - M/F
PYO2LSATA
6in Latching SATA Power Y Splitter Cable Adapter - M/F

Add an extra SATA power outlet to your PC Power Supply

4,99 € exc VAT
5,39 € inc VAT
12in LP4 to 2x Right Angle Latching SATA Power Y Cable Splitter - 4 Pin Molex to Dual SATA
PYO2LP4LSATR
12in LP4 to 2x Right Angle Latching SATA Power Y Cable Splitter - 4 Pin Molex to Dual SATA

Power two SATA drives from a single LP4 power supply connector

4,99 € exc VAT
5,39 € inc VAT
6in SATA Power Y Splitter Cable Adapter - M/F
PYO2SATA
6in SATA Power Y Splitter Cable Adapter - M/F

Add an extra SATA power outlet to your Power Supply

4,99 € exc VAT
5,39 € inc VAT
SATA to LP4 Power Cable Adapter - F/M
LP4SATAFM6IN
6in SATA to LP4 Power Cable Adapter - F/M

Connect an IDE hard drive to a Serial ATA power connector

3,99 € exc VAT
4,31 € inc VAT
12in SATA to Molex LP4 Power Cable Adapter - F/M
LP4SATAFM12
12in SATA to Molex LP4 Power Cable Adapter - F/M

Power an LP4 Molex device from a SATA Power connection on your computer power supply

4,99 € exc VAT
5,39 € inc VAT
SATA to LP4 Power Cable Adapter
LP4SATAFM
SATA to LP4 Power Cable Adapter

Power an IDE hard drive from a SATA Power connection.

2,99 € exc VAT
3,23 € inc VAT
6in 4 Pin Molex to Left Angle SATA Power Cable Adapter
SATAPOWADPL
6in 4 Pin Molex to Left Angle SATA Power Cable Adapter

Power a SATA hard drive from a conventional LP4 power supply connection

2,99 € exc VAT
3,23 € inc VAT

Accessories