StarTech.com

1m Serial Attached SCSI SAS Cable - SFF-8087 to 4x Latching SATA

Connect a SATA/SAS Controller to 4 SATA drives

Product ID: SAS8087S4100

  • Supports up to 6Gbps throughput per channel
  • 4x latching SATA connectors
  • Multi-lane SATA cable
42,99 € EUR exc VAT
46,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Number of Conductors 2
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SFF-8087 (36 Pin, Internal Mini-SAS) Latching Plug
Connector B 4 - SATA (7 pin, Data) Latching Receptacle
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Red
Connector Style Latching
Product Length 1 m [3.3 ft]
Weight of Product 80 g [2.8 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 85 g [3 oz]
What's in the Box
Included in Package 1 - 1m Serial Attached SCSI SAS Cable - SFF-8087 to 4x Latching SATA

Certifications

Related Products

50cm Serial Attached SCSI SAS Cable - SFF-8087 to 4x Latching SATA
SAS8087S450
50cm Serial Attached SCSI SAS Cable - SFF-8087 to 4x Latching SATA

Connect a SATA/SAS Controller to 4 SATA drives

34,99 € exc VAT
37,79 € inc VAT
100cm Serial Attached SCSI SAS Cable - SFF-8087 to SFF-8087
SAS8787100
100cm Serial Attached SCSI SAS Cable - SFF-8087 to SFF-8087

Provide durable connectivity for high-performance networks, servers, workstations and desktops

45,99 € exc VAT
49,67 € inc VAT