StarTech.com

2m External Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8088

Connect External SAS Devices including Servers, Workstations and Desktops

Product ID: ISAS88702

  • Durable metal connectors
  • Infiniband® plug with thumbscrews for secure connections
  • Supports data transfer rates up to 6 Gbps
  • Compatible with many servers, including:
    • IBMMegaRAID 8480
    • IBM System Storage EXP3000
    • IBM x3850 (8864)
    • IBM x3800 (8866)
    • IBM x3655 (7985)
    • IBM x3455 (7984,7986)
    • IBM x3250 (4364,4365)
88,99 € EUR exc VAT
96,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-polyester foil with tinned copper braid
Number of Conductors 8 Twisted Pair
Connector(s)
Connector A 1 - SFF-8470 (32 pin, Infiniband, External SAS) Plug
Connector B 1 - SFF-8088 (26-pin, External Mini-SAS) Plug
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Diameter 7.874mm
Product Height 0.000
Product Length 2 m [6.6 ft]
Product Width 0.000
Weight of Product 268 g [9.5 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 24 mm [0.9 in]
Package Length 33 cm [13 in]
Package Quantity 1
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 270 g [9.5 oz]
What's in the Box
Included in Package 1 - 2m External Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8088

Certifications

Related Products

External Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8088
ISAS88701
1m External Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8088

Connect External SAS Devices including Servers, Workstations and Desktops

100,99 € exc VAT
109,07 € inc VAT
External Serial Attached SAS Cable - SFF-8088 to SFF-8088
ISAS88881
1m External Mini SAS Cable - Serial Attached SCSI SFF-8088 to SFF-8088

Connect your SFF-8088 SAS storage devices with a high-performance, TAA-Compliant solution

72,99 € exc VAT
78,83 € inc VAT
External Serial Attached SAS Cable - SFF-8088 to SFF-8088
ISAS88882
2m External Mini SAS Cable - Serial Attached SCSI SFF-8088 to SFF-8088

Connect your SFF-8088 SAS storage devices with a high-performance, TAA-Compliant solution

91,99 € exc VAT
99,35 € inc VAT