Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com18in Latching Round SATA to Right Angle SATA Serial ATA Cable
Make a right-angled connection to your SATA drive, for installation in tight spaces
Product ID: LSATARND18R1
- 1x Latching SATA Connector
- 1x Latching Right Angle SATA connector
- Round SATA Cable
- Supports fast data transfer rates of up to 6 Gbps when used with SATA 3.0 compliant drives
Not Available
May be in stock with partners
From a Partner
Support
Overview
The LSATARND18R1 18-inch Round SATA cable is a high quality SATA 6Gbps cable that features a rounded design to help improve airflow inside a computer or server case by providing less resistance as air passes around the cable, in turn helping to ensure cooling for improved system performance.
The cable features one straight latching SATA connector, as well as a right-angled latching SATA connector that makes it easier to connect your SATA drive even if space near the drive is limited. The latching connectors also ensure secure connections to SATA hard drives and motherboards that support this feature.
Designed for optimum performance and reliability, this 18" SATA cable is backed by our lifetime warranty.
The StarTech.com Advantage
- Improve air flow within a computer/server case for optimum system performance
- Secure SATA connections even in tight spaces
- Guaranteed reliability
Applications
Installing Serial ATA hard drives, and DVD drives in Small Form Factor computer cases
Server and storage subsystem applications
Connections to SATA drive arrays
High-end workstation drive installations
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V933177 | |
UPC Code | 065030856737 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Performance | ||
Type and Rate | SATA III (6 Gbps) | |
Connector(s) | ||
Connector A | 1 - SATA (7 pin, Data) Latching Receptacle | |
Connector B | 1 - SATA (7 pin, Data) Latching Receptacle | |
Physical Characteristics | ||
Cable Length | 457.2 mm [18 in] | |
Color | Black | |
Connector Style | Straight to Right Angle | |
Product Length | 457.2 mm [18 in] | |
Product Weight | 10 g [0.4 oz] | |
Wire Gauge | 30 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 15 g [0.5 oz] | |
What's in the Box | ||
Included in Package | 1 - 18in Latching Round SATA to Right Angle SATA Serial Cable |
Related Products
6in Latching Round SATA to Right Angle SATA Serial ATA Cable
Make a right-angled connection to your SATA drive, for installation in tight spaces
12in Latching Round SATA to Right Angle SATA Serial ATA Cable
Make a right-angled connection to your SATA drive, for installation in tight spaces
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- LSATARND18R1_Datasheet.pdf
English
Frequently Asked Questions
Troubleshooting
When you troubleshoot issues with a SATA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Hard disk drive
-
Hard drive controller (for example, motherboard)
-
SATA cable
To test your setup components, try the following:
-
Use the hard disk drive, hard drive controller, and SATA cable in another setup to see if the problem is with the components or the setup.
-
Use a different hard disk drive, hard drive controller, and SATA cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the hard disk drive, hard drive controller, and SATA cable, it is recommended that you do the following:
-
Make sure that the hard drive is spinning without the SATA cable attached. The power cable should make the drive spin if it is a mechanical drive and not a solid state drive.
-
If your operating system is not detecting the hard disk drive, make sure that the drive is formatted with a partition (for example, NTFS or FAT32). If you are using a computer running a version of Windows, a drive letter must also be assigned to the hard disk drive.
For more information about how to initialize a drive, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=hard-drives#initialize-hard-drives.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+