StarTech.com

6in Slimline SATA to SATA Adapter with Power - F/M

Connect a Slimline SATA optical drive up to 6in away from a standard SATA motherboard connection

Product ID: SLSATAADAP6

  • 1x Slimline SATA (Data & Power) Receptacle
  • 1x SATA (Data & Power) Plug
  • Offers 6” in cable length
7,99 € EUR exc VAT
8,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - Slimline SATA (13 pin, Data & Power) Receptacle
Connector B 1 - SATA Data & Power Combo (7+15 pin) Plug
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Red
Product Length 152.4 mm [6 in]
Weight of Product 14 g [0.5 oz]
Wire Gauge 18 AWG
Packaging Information
Package Height 8 mm [0.3 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 19 g [0.7 oz]
What's in the Box
Included in Package 1 - 6in Slimline SATA to SATA Adapter with Power - F/M

Certifications

Related Products

Slimline SATA to SATA Adapter with Power - F/M
SLSATAADAP
Slimline SATA to SATA Adapter with Power - F/M

Use new Slimline drives with older motherboards

7,99 € exc VAT
8,63 € inc VAT