Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comUSB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - Black
Charge and Sync your Apple® Lightning-equipped devices
Product ID: USBLT1MB
- 1x Apple Lightning (8-pin) Connector
- 1x USB 'A' male connector
- Reversible Lightning connector
- Aluminum-Mylar Foil with Braided Shielding
- Supports high-speed USB data transfer rates of up to 480 Mbps
Not Available
May be in stock with partners
From a Partner
Support
Overview
The USBLT1MB 1m Black Lightning to USB Cable for iPhone®, iPod®, and iPad® is colored to suit black mobile devices and provides a reliable solution for charging and syncing your newer generation Apple® mobile devices with your PC or Mac® computer, through an available USB port.
Plus, the reversible 8-pin Lightning connector can be plugged into your iOS-enabled device with either side facing up, meaning there is no wrong way of inserting the cable into the device.
This durable cable is Apple MFi certified and backed by StarTech.com's 2-year Warranty to ensure dependable performance.
The StarTech.com Advantage
- Complements your black Apple mobile devices
- No incorrect way of plugging the connector into your mobile device
- Guaranteed reliability, backed by StarTech.com 2-Year warranty
Applications
Charge and Sync Lightning-equipped Apple mobile digital devices
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V932795 | |
UPC Code | 065030850582 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - Apple Lightning Connector (8-pin) Male | |
Physical Characteristics | ||
Cable Length | 1 m [3.3 ft] | |
Color | Black | |
Connector Style | Straight | |
Product Length | 1 m [3.3 ft] | |
Product Weight | 31 g [1.1 oz] | |
Wire Gauge | 24/28 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 80 g [2.8 oz] | |
What's in the Box | ||
Included in Package | 1 - 1m Black Lighting Connector to USB Cable |
Related Products
USB to Lightning Cable - Apple MFi Certified - Short - 0.3 m (11 in.) - Black
Charge and Sync your Apple® Lightning-equipped devices with reduced clutter
USB to Lightning Cable - Apple MFi Certified - Long - 2 m (6 ft.) - Black
Charge and Sync your Apple® Lightning-equipped devices over longer distances
Accessories
USB 2.0 Fast Charging Adapter A to A - M/F with Sync / Fast Charge Switch
Fast charge your mobile devices such as tablets (iPad, Samsung, etc.) or smartphones from any USB 2.0 port
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USBLT1MB_Datasheet.pdf
English
Frequently Asked Questions
Troubleshooting
When you troubleshoot issues with a Lightning cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Mobile device
-
USB port or controller card
-
Lightning cable
To test your setup components, try the following:
-
Use the mobile device, USB controller card, and Lightning cable in another setup to see if the problem is with the components or the setup.
-
Use a different mobile device, USB port, and Lightning cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the mobile device, USB port or controller card, and Lightning cable, it is recommended that you do the following:
-
Make sure that the cable is firmly inserted in the USB and Lightning ports.
-
If you are using a USB charging adapter, verify that the USB output can power other USB devices.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+