StarTech.com

USB to Lightning Cable - Apple MFi Certified - Long - 2 m (6 ft.) - Black

Charge and Sync your Apple® Lightning-equipped devices over longer distances

Product ID: USBLT2MB

  • 1x Apple Lightning (8-pin) Connector
  • 1x USB 'A' male connector
  • Reversible Lightning connector
  • Offers 2m in cable length
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
20,99 € EUR exc VAT
22,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight
Product Length 2 m [6.6 ft]
Weight of Product 66 g [2.3 oz]
Wire Gauge 22/28 AWG
Packaging Information
Package Height 21 mm [0.8 in]
Package Length 20.1 cm [7.9 in]
Package Quantity 1
Package Width 15.1 cm [5.9 in]
Shipping (Package) Weight 112 g [4 oz]
What's in the Box
Included in Package 1 - 2m Black Lighting Connector to USB Cable

Certifications

Related Products

USB to Lightning Cable - Apple MFi Certified - Short - 0.3 m (11 in.) - Black
USBLT30CMB
USB to Lightning Cable - Apple MFi Certified - Short - 0.3 m (11 in.) - Black

Charge and Sync your Apple® Lightning-equipped devices with reduced clutter

19,99 € exc VAT
21,59 € inc VAT
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - Black
USBLT1MB
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - Black

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
21,59 € inc VAT