StarTech.com

USB to Lightning Cable - Apple MFi Certified - Angled - 1 m (3 ft.) - Black

Charge or Sync your iPhone®, iPod®, or iPad® with the cable out of the way

Product ID: USBLT1MBR

  • 1x Angled Apple Lightning (8-pin) Connector
  • 1x USB-A male connector
  • Reversible Lightning Connector
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
19,99 € EUR exc VAT
21,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Angled
Product Length 1 m [3.3 ft]
Weight of Product 22 g [0.8 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 20.3 cm [8 in]
Package Quantity 1
Package Width 15.2 cm [6 in]
Shipping (Package) Weight 69 g [2.4 oz]
What's in the Box
Included in Package 1 - 1m Black Angled Lightning to USB Cable for iPod/iPhone/iPad

Certifications

Related Products

USB to Lightning Cable - Apple MFi Certified - Angled - 2 m (6 ft.)- Black
USBLT2MBR
USB to Lightning Cable - Apple MFi Certified - Angled - 2 m (6 ft.)- Black

Charge or Sync your iPhone®, iPod®, or iPad® over longer distances, keeping the cable out of the way

22,99 € exc VAT
24,83 € inc VAT