StarTech.com

1m (3ft) Pink Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad

Charge and Sync your Apple® Lightning-equipped devices

Product ID: USBLT1MPK

  • Stylish pink design
  • Reversible Lightning connector
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
19,99 € EUR exc VAT
21,59 € EUR inc VAT

Overview

The USBLT1MPK 1m Pink Lightning to USB Cable for iPhone, iPod, and iPad provides a stylish and reliable solution for charging and syncing your Apple® 8-pin Lightning mobile devices.

The cable is colored to suit your pink iPhone 5c but it can be used with any of your Lightning iOS-enabled mobile devices – so don’t be afraid to be colorful and select from any of our colored Lightning cables such as Pink, Green, Yellow or Blue. You can create the perfect color match with your iPhone or be creative with your own unique look!

Plus, the reversible 8-pin Lightning connector can be plugged into your iOS-enabled device with either side facing up, meaning there is no wrong way of inserting the cable into the device.

This durable cable is Apple MFi certified and backed StarTech.com's 2-year Warranty to ensure dependable performance.

The StarTech.com Advantage

  • Colorful design complements your pink iPhone 5c
  • No incorrect way of plugging the connector into your mobile device
  • Guaranteed reliability, backed by StarTech.com 2-Year warranty

Applications

Charge and Sync Lightning-equipped Apple mobile digital devices

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Pink
Connector Style Straight
Product Length 1 m [3.3 ft]
Product Weight 22 g [0.8 oz]
Wire Gauge 24/28/32 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 68 g [2.4 oz]
What's in the Box
Included in Package 1 - 1m Pink Apple Lighting Connector to USB Cable

Certifications

Related Products

1m (3ft) Green Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad
USBLT1MGN
1m (3ft) Green Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
21,59 € inc VAT
1m (3ft) Blue Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad
USBLT1MBL
1m (3ft) Blue Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
21,59 € inc VAT
1m (3ft) Yellow Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad
USBLT1MYL
1m (3ft) Yellow Apple 8-pin Lightning Connector to USB Cable for iPhone / iPod / iPad

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
21,59 € inc VAT
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - Black
USBLT1MB
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - Black

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
21,59 € inc VAT
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - White
USBLT1MW
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - White

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
21,59 € inc VAT