StarTech.com

Aqua OM4 Duplex Multimode Fiber Optic Cable - 100 Gb - 50/125 - LSZH - LC/LC - 3 m

Connect 40GBase-SR4, 100GBase-SR10, SFP+ and QSFP+ transceivers in 40 and 100 Gigabit networks

Product ID: 450FBLCLC3

  • OM4 (50/125) 3500MHz multimode fiber
  • Backward compatible with your existing 50/125 equipment
  • Laser-optimized multimode fiber (LOMMF)
View More
  • Compatible with 850nm VCSEL source
  • Attenuation loss meets or exceeds industry standards
31,99 € EUR exc VAT
34,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Fiber Size 50/125
Fire Rating LSZH Rated (Low Smoke Zero Halogen)
Performance
Cable Rating 10Gbps / 40Gbps / 100Gbps
Fiber Classification OM4
Maximum Data Transfer Rate 100Gbps
Type Multi Mode
Wavelength 850nm
Connector(s)
Connector A 1 - Fiber Optic LC Duplex Male
Connector B 1 - Fiber Optic LC Duplex Male
Environmental
Humidity 0~90% RH
Operating Temperature -20°C to 60°C (-4°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Aqua
Product Length 3 m [9.8 ft]
Weight of Product 47 g [1.7 oz]
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 54 g [1.9 oz]
What's in the Box
Included in Package 1 - LC fiber-optic cable

Certifications

Related Products

Aqua OM4 Duplex Multimode Fiber Optic Cable - 100 Gb - 50/125 - LSZH - LC/LC - 1 m
450FBLCLC1
Aqua OM4 Duplex Multimode Fiber Optic Cable - 100 Gb - 50/125 - LSZH - LC/LC - 1 m

Connect 40GBase-SR4, 100GBase-SR10, SFP+ and QSFP+ transceivers in 40 and 100 Gigabit networks

23,99 € exc VAT
25,91 € inc VAT
Aqua OM4 Duplex Multimode Fiber Optic Cable - 100 Gb - 50/125 - LSZH - LC/LC - 2 m
450FBLCLC2
Aqua OM4 Duplex Multimode Fiber Optic Cable - 100 Gb - 50/125 - LSZH - LC/LC - 2 m

Connect 40GBase-SR4, 100GBase-SR10, SFP+ and QSFP+ transceivers in 40 and 100 Gigabit networks

25,99 € exc VAT
28,07 € inc VAT
Aqua OM4 Duplex Multimode Fiber Optic Cable - 100 Gb - 50/125 - LSZH - LC/LC - 5 m
450FBLCLC5
Aqua OM4 Duplex Multimode Fiber Optic Cable - 100 Gb - 50/125 - LSZH - LC/LC - 5 m

Connect 40GBase-SR4, 100GBase-SR10, SFP+ and QSFP+ transceivers in 40 and 100 Gigabit networks

35,99 € exc VAT
38,87 € inc VAT