StarTech.com

Cisco Console Rollover Adapter for RJ45 Ethernet Cable M/F

Convert your RJ45 Ethernet cable into a Cisco Console Rollover cable.

Product ID: ROLLOVER

  • Turns a RJ45 Ethernet cable into a roll over cable
4,99 € EUR exc VAT
5,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 8
Connector(s)
Connector A 1 - RJ-45 Female
Connector B 1 - RJ-45 Male
Physical Characteristics
Color Blue
Product Height 1.7 cm [0.7 in]
Product Length 44 mm [1.7 in]
Product Width 18.4 mm [0.7 in]
Weight of Product 11 g [0.4 oz]
Packaging Information
Package Height 12.5 cm [4.9 in]
Package Length 0.1 mm [0 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 16 g [0.6 oz]
What's in the Box
Included in Package 1 - Roll Over Adapter

Certifications

Related Products

6 ft RJ45 to DB9 Cisco Console Management Router Cable - M/F
DB9CONCABL6
6 ft RJ45 to DB9 Cisco Console Management Router Cable - M/F

Connect your computer's serial port to the RJ45 console port on your Cisco router

19,99 € exc VAT
21,59 € inc VAT
Gigabit Cat 6 Crossover Ethernet Adapter
C6CROSSOVER
Gigabit Cat 6 Crossover Ethernet Adapter

Convert a Cat 6 Ethernet cable into a Gigabit capable Crossover cable

8,99 € exc VAT
9,71 € inc VAT
DB9 RS232 Serial Null Modem Adapter - F/F
NM9FF
DB9 RS232 Serial Null Modem Adapter - F/F

Cost-effective way of converting a straight through cable into a null modem cable

2,99 € exc VAT
3,23 € inc VAT
10 ft DB9 RS232 Serial Null Modem Cable F/F
SCNM9FF
10 ft DB9 RS232 Serial Null Modem Cable F/F

Transfer files via serial connection

5,99 € exc VAT
6,47 € inc VAT
10 ft DB9 RS232 Serial Null Modem Cable F/M
SCNM9FM
10 ft DB9 RS232 Serial Null Modem Cable F/M

Transfer files via serial connection

4,99 € exc VAT
5,39 € inc VAT