StarTech.com

100ft. Hook and Loop Roll - Green

Adjustable Cable Ties | 2 Year Warranty

Product ID: HKLP100GN

  • Hassle-free cable management with hook-and-loop fastening fabric
  • Conveniently cuts to your desired length
  • Versatile binding solution with a strong, heavy duty hold
48,99 € EUR exc VAT
52,91 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color Green
Product Height 2.380
Product Length 3072.1 cm [1209.5 in]
Product Width 19.000
Weight of Product 458.000
Packaging Information
Package Height 40.000
Package Length 250.000
Package Width 330.000
Shipping (Package) Weight 485.000
What's in the Box
Included in Package 2 - 50 foot roll of hook-and-loop cable tie green

Certifications

Related Products

100ft. Hook and Loop Roll - Yellow
HKLP100YW
100ft. Hook and Loop Roll - Yellow

Adjustable Cable Ties | 2 Year Warranty

48,99 € exc VAT
52,91 € inc VAT
50ft. Hook and Loop Roll - Blue
HKLP50BL
50ft. Hook and Loop Roll - Blue

Adjustable Cable Ties | 2 Year Warranty

24,99 € exc VAT
26,99 € inc VAT
50ft. Hook and Loop Roll - Red
HKLP50RD
50ft. Hook and Loop Roll - Red

Adjustable Cable Ties | 2 Year Warranty

24,99 € exc VAT
26,99 € inc VAT
50ft. Hook and Loop Roll - Yellow
HKLP50YW
50ft. Hook and Loop Roll - Yellow

Adjustable Cable Ties | 2 Year Warranty

24,99 € exc VAT
26,99 € inc VAT
50ft. Hook and Loop Roll - Green
HKLP50GN
50ft. Hook and Loop Roll - Green

Adjustable Cable Ties | 2 Year Warranty

24,99 € exc VAT
26,99 € inc VAT
25ft. Hook and Loop Roll - Blue
HKLP25BL
25ft. Hook and Loop Roll - Blue

Adjustable Cable Ties | 2 Year Warranty

10,99 € exc VAT
11,87 € inc VAT
25ft. Hook and Loop Roll - Red
HKLP25RD
25ft. Hook and Loop Roll - Red

Adjustable Cable Ties | 2 Year Warranty

10,99 € exc VAT
11,87 € inc VAT
25ft. Hook and Loop Roll - Yellow
HKLP25YW
25ft. Hook and Loop Roll - Yellow

Adjustable Cable Ties | 2 Year Warranty

10,99 € exc VAT
11,87 € inc VAT
25ft. Hook and Loop Roll - Green
HKLP25GN
25ft. Hook and Loop Roll - Green

Adjustable Cable Ties | 2 Year Warranty

10,99 € exc VAT
11,87 € inc VAT
100ft. Hook and Loop Roll - Blue
HKLP100BL
100ft. Hook and Loop Roll - Blue

Adjustable Cable Ties | 2 Year Warranty

48,99 € exc VAT
52,91 € inc VAT
100ft. Hook and Loop Roll - Red
HKLP100RD
100ft. Hook and Loop Roll - Red

Adjustable Cable Ties | 2 Year Warranty

48,99 € exc VAT
52,91 € inc VAT