StarTech.com

2 Port USB A Female Slot Plate Adapter

Provides two USB port connections to a motherboard

Product ID: USBPLATE

  • Two standard A-type USB outlets mounted on a plate with 11.25 inch (285.75mm) cable to the 5 pin connectors
  • Supports 4 or 5 pin motherboard connections
  • Separate cables support a single row of 8/10 pins or 2 rows of 4/5
  • USB V2.0 compliant
4,99 € EUR exc VAT
5,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 2 - IDC (5 pin, Motherboard Header) Female
Connector B 2 - USB Type-A (4 pin) USB 2.0 Female
Physical Characteristics
Cable Length 28.6 cm [11.2 in]
Product Height 0 cm [0 in]
Product Length 55 mm [2.2 in]
Product Width 28.7 cm [11.3 in]
Weight of Product 120 g [4.2 oz]
Packaging Information
Package Height 19 mm [0.7 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 60 g [2.1 oz]
What's in the Box
Included in Package 1 - 2 OUTLET USB PLATE

Certifications

Related Products

4 Port USB A Female Slot Plate Adapter
USBPLATE4
4 Port USB A Female Slot Plate Adapter

Add four USB 2.0 Ports to the back of your computer

7,99 € exc VAT
8,63 € inc VAT