StarTech.com

2m White Micro USB Cable - A to Micro B

Charge or sync your Micro USB devices over longer distances, with this high-quality white USB 2.0 replacement cable

Product ID: USBPAUB2MW

  • 1x USB 'A' male connector
  • 1x USB Micro-B male connector
  • Thin USB 2.0 connector moldings, with strain relief
View More
  • All white construction
  • Supports high-speed data transfer rates of up to 480 Mbps
  • Offers 2m in cable length
6,99 € EUR exc VAT
7,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Drain
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color White
Connector Style Straight
Product Length 2 m [6.6 ft]
Weight of Product 28 g [1 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 12 cm [4.7 in]
Shipping (Package) Weight 34 g [1.2 oz]
What's in the Box
Included in Package 1 - 2m White Micro USB Cable - A to Micro B

Certifications

Accessories