Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3 ft USB to Micro USB and Mini USB Combo Cable - A to B

Product ID: USBHAUBMB3

Charge or sync either Micro or Mini USB mobile devices with this USB 2.0 combo cable

Features
  • Enables Micro USB and Mini USB devices to connect to a USB port on your laptop or PC

  • Multifunction 2-in-1 cable - Mini USB and Micro USB to USB

  • High Speed USB 2.0 data transfer rate up to 480Mbps

Prices may be lower from Resellers:

INGCH
Available in
6,99 € EUR exc VAT
7,55 € inc VAT

ID: USBHAUBMB3

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USBHAUBMB3 3-foot USB to Micro USB and Mini USB Combo Cable provides 1 USB 'A' Male connector, 1 Micro USB 'B' connector and 1 Mini USB 'B' connector, letting you connect mobile devices (e.g. BlackBerry® and Android-based cellular phones, and other portable devices such as phones, GPS and digital cameras) that use a Micro or Mini USB connector to a USB-capable computer for charging, data synchronization and file transfers.

This 2-in-1 Multifunction USB to Mini/Micro USB cable (USB Combo Cable) is the perfect solution for connecting your Mini USB or Micro USB device while avoiding the hassle of swapping in and out between 2 separate cables.

The USB combo cable is backed by StarTech.com's Lifetime Warranty to ensure dependable, long-lasting connections between Mini/Micro USB and standard USB devices.

The StarTech.com Advantage
  • Saves you from having to carry two different types of cables for your devices
  • Reduces clutter and frees up space
  • Backed by StarTech.com's Lifetime Warranty
Applications
  • Connect a Mini USB B or Micro USB B device to a standard USB port on your computer
  • Suitable for mobile devices - charge your battery, download picture files from your digital camera, transfer data, etc.
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
1 - USB Mini-B (5 pin) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Length 0.9 m [3 ft]
Wire Gauge 26/28 AWG
Packaging Information
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - 3 ft USB to Micro USB and Mini USB Combo Cable - A to B
Micro USB to Mini USB 2.0 Adapter F/M
UUSBMUSBFM

Micro USB to Mini USB 2.0 Adapter F/M

Use a Micro USB cable or power charger with older Mini USB devices.

4,99 € exc VAT
5,39 € inc VAT

Micro USB to USB B Adapter M/F
UUSBUSBBMF

Micro USB to USB B Adapter M/F

Connect or charge your Micro USB devices using a standard USB A-B cable connection.

1,99 € exc VAT
2,15 € inc VAT

* Product appearance and specifications are subject to change without notice.