StarTech.com

0.5m White Micro USB Cable - A to Micro B

Charge or sync your portable Micro USB 2.0 devices at shorter distances, with this lightweight white cable

Product ID: USBPAUB50CMW

  • 1x USB 'A' male connector
  • 1x USB Micro-B male connector
  • Thin USB 2.0 connector moldings, with strain relief
View More
  • All white construction
  • Supports high-speed data transfer rates of up to 480 Mbps
  • Offers 0.5m in cable length
5,99 € EUR exc VAT
6,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Drain
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color White
Connector Style Straight
Product Length 0.5 m [1.6 ft]
Weight of Product 10 g [0.4 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 15 g [0.5 oz]
What's in the Box
Included in Package 1 - 0.5m White Micro USB Cable - A to Micro B

Certifications

Accessories